Product Number: MEDIAFLEX DG FACEPLATE KITS

MediaFlex 2-Gang Faceplate Kit

MediaFlex Faceplate Kit, Double Gang. Available in several colors and port counts.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX, 4800,3600, 2400 and 1200

Height

4.62 m

Width

5.31

Depth

0.805

Front Connection

Flush

Packaging

Individually packaged in a plastic bag.

Weight

0.233 kg

Materials

Description Material
Faceplate Plastic - UL94V-0
Insert Plastic - UL94V-0

Installation Temperature Range

-10 to 60°C

Storage Temperature Range

-40 to 70°C

Operating Temperature Range

-10 to 60°C

Footprint/Type

Mediaflex

Connector/Hardware Retention

20 lbs

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

ACA, Bi-national Standard Listed

Related Parts

Compatible with 10GX, CAT6+ and CAT5E KeyConnect Modular Jacks and KeyConnect Multimedia Modules

Included Parts

Windows, paper, 6-32 screws, 2-port insert, blank, installation guide

Notes

For proper installation refer to Installation Guide PX102063 included with the product or visit our web site at http://www.belden.com

Update and Revision

Revision Number: 0.163 Revision Date: 03-04-2023

Update and Revision

Revision Number: 0.163 Revision Date: 03-04-2023


Part Numbers

Item # Color Port Count
AX102434 Almond 12 Port
AX102436 Almond 8 Port
AX102519 Almond 8 Port
AX102521 Almond 6 Port
AX102523 Almond 6 Port
AX104492 Black 12 Port
AX105770 Black 6 Port
AX105772 Black 8 Port
AX105774 Black 6 Port
AX105776 Black 8 Port
AX102435 Electric White 12 Port
AX102437 Electric White 8 Port
AX102520 Electric White 8 Port
AX102522 Electric White 6 Port
AX102524 Electric White 6 Port
AX104488 Gray 12 Port
AX105769 Gray 6 Port
AX105771 Gray 8 Port
AX105773 Gray 6 Port
AX105775 Gray 8 Port
AX105782 Ivory 8 Port
AX105783 Ivory 8 Port
AX105784 Ivory 12 Port
AX105785 Ivory 6 Port
AX105786 Ivory 8 Port