Product Number: DSI Series Single Link DVI-I

Single Link DVI-I Cable Assembly

Single Link DVI-I Cable Assembly, 1920 x 1200 (WUXGA) @ 60Hz, 3.96Gbits/sec plus VGA features.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Digital Signage, Computer Monitors, Projectors, Gaming Consoles, DVD Players

Outer Shield

Type Material Material Trade Name Coverage [%]
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100%
Braid Tinned Copper (TC) 80%

Outer Jacket

Material Nominal Diameter
PVC - Polyvinyl Chloride .315 in

Voltage

Voltage Rating [V]
30V

Electrical Characteristics Notes

Nominal Attenuation @ 825 MHz <lt/>8dB

Performance Footnote1

Intrapair Delay Skew 150 ps

Performance Footnote2

Interpair Delay Skew 2420 ps

Operating Temperature Range

0°C To +80°C

Max. Pull Tension

21 lbs

Termination Interface

Connection
DVI 18+5 Male

UL Rating

AWM 20276

Environmental Space

Indoor

Suitability - Indoor

Yes

UL Flammability

VW-1

Update and Revision

Revision Number: 0.64 Revision Date: 11-21-2024

Update and Revision

Revision Number: 0.64 Revision Date: 11-21-2024


Part Numbers

Item # Color Length
DSI002MB Black 2 m
DSI003MB Black 3 m
DSI005MB Black 5 m