Product Number: 10GX S/FTP LSZH RFID PATCHCORD

10GX RFID Patch Cord S/FTP LSZH

10GX Copper RFID Patch Cord S/FTP LSZH

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Horizontal and building cabling. Support current and future Category 6a and 6 applications, such as: 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM, PoE ++ IEEE 802.3 bt type 3 and type 4 is applicable for max. 10m patch cord applications

Conductor

AWG Stranding Material Nominal Diameter No. of Pairs
26 Stranded BC - Bare Copper 6.1 mm 4

Total Number of Pairs

4

Insulation

Material
PE - Polyethylene (Foam)

Inner Shield

Element Type Material
Individual Shielded Pair Tape Bi-Laminate (Alum+Poly)

Inner Jacket

Material
No Jacket

Outer Shield

Type Material
Braid Tinned Copper (TC)

Outer Jacket

Material Nominal Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 6.1 mm

Wiring Scheme

T568A/B-T568A/B

Packaging

Individually packaged in a clear plastic bag.

Materials

Description Material Color Type
Plug Polycarbonate RJ45
Boot LSZH Snagless
Front Connection Phosphor Bronze with 50u inch Gold over Nickel Plating Blades
RFID Black RFID in tag holder

Table Notes

RFID's paired: code PPRFIDPRG-MUB50

Dielectric Strength

2.5 kV DC

Current Rating

1 A

Insulation Resistance

5000 MOhm*km

Max Contact Resistance

20 mOhm

Voltage

Voltage Rating [V]
72 V DC

Performance Footnote1

There is 1dB margin on NEXT and RL guaranteed compared to ISO/IEC 11801-1:2017

Performance Footnote2

The performance data below 4Mhz or above 500Mhz are for information only.

Installation Temperature Range

0°C To +50°C

Operating Temperature Range

-20°C to +60°C

Min Bend Radius (Overall Cable)

25 mm

Plug /Jack Compatibility

RJ45

Termination Interface

Termination Connection Durabilities
RJ45 Mated Connection 750 Cycles

ISO/IEC Compliance

ISO/IEC 11801-1

Data Category

Category 6A

TIA/EIA Compliance

ISO/IEC 11801-1:2017; EN 50173-1 Amd 1 Caregory 6A; ANSI/TIA/EIA 568 C.2 Category 6A

Environmental Space

Indoor Rated (Not Riser or Plenum)

Suitability - Indoor

Yes

IEC Flammability

IEC 60332-3-22

Related Parts

10GX Shielded Modular Jacks, 10GX shielded Patch Panels, PPRFID-MU

Update and Revision

Revision Number: 0.51 Revision Date: 08-12-2024

Update and Revision

Revision Number: 0.51 Revision Date: 08-12-2024


Part Numbers

Item # Color Length
CAE4106001MID Blue 1 m