Product Number: CAT6+ S/FTP LSZH PATCH CORDS

Copper RJ45 Patch Cord, CAT6+ , S/FTP, LSZH

Copper RJ45 Patch Cord, CAT6+ , S/FTP, 26AWG, LSZH/FRNC

  • Availability:
    Global
  • Status:
    Active
CAT6+ S/FTP LSZH PATCH CORDS

Specifications

Suitable Applications

Horizontal and building cabling. Support current and future Category 6 and 5e applications, such as: 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM

Conductor

AWG Stranding Nominal Diameter No. of Pairs
26 Stranded 6.1 mm 4

Total Number of Pairs

4

Insulation

Material
PE - Polyethylene

Inner Shield

Element Type Material
Individual Shielded Pair Tape Bi-Laminate (Alum+Poly)

Outer Shield

Type Material Coverage [%]
Braid Tinned Copper (TC) 30%

Outer Jacket

Material Nominal Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 6.1 mm

Wiring Scheme

T568A/B-T568A/B

Packaging

Individually packaged in a clear plastic bag.

Materials

Description Material Type
Plug Polycarbonate RJ45
Boot LSZH Snagless
Front Connection Phosphor Bronze with 50u inch Gold over Nickel Plating Blades

Dielectric Strength

2.5 kV DC

Current Rating

1 A

Insulation Resistance

5000 MOhm*km

Max Contact Resistance

20 mOhm

Voltage

Voltage Rating [V]
72 V DC

Performance Footnote1

There is 1dB margin on NEXT and RL guaranteed compared to ISO/IEC 11801-1:2018

Performance Footnote2

The performance data below 4Mhz or above 500Mhz are for information only.

Installation Temperature Range

0°C To +50°C

Operating Temperature Range

-20°C to +60°C

Min Bend Radius (Overall Cable)

25 mm

Plug /Jack Compatibility

RJ45

Termination Interface

Termination Connection Durabilities
RJ45 Mated Connection 750 Cycles

ISO/IEC Compliance

ISO/IEC 11801-1

Data Category

Category 6

TIA/EIA Compliance

ISO/IEC 11801-1:2017; EN 50173-1 Amd 1 Caregory 6; ANSI/TIA/EIA 568 C.2 Category 6

Environmental Space

Indoor Rated (Not Riser or Plenum)

Suitability - Indoor

Yes

IEC Flammability

IEC 60332-3-22

Related Parts

CAT 6+ Shielded Modular Jacks, CAT 6+ shielded Patch Panels

Update and Revision

Revision Number: 0.144 Revision Date: 08-12-2024

Update and Revision

Revision Number: 0.144 Revision Date: 08-12-2024


Part Numbers

Item # Color Length
C6S4100001M Black 1 m
C6S4100002M Black 2 m
C6S4100003M Black 3 m
C6S4100005M Black 5 m
C6S4100010M Black 10 m
C6S4100015M Black 15 m
C6S41000D5M Black 0.5 m
C6S4106020M Black 20 m
C6S4106070M Black 70 m
C6S4106001M Blue 1 m
C6S4106002M Blue 2 m
C6S4106003M Blue 3 m
C6S4106005M Blue 5 m
C6S4106008M Blue 8 m
C6S4106010M Blue 10 m
C6S4106015M Blue 15 m
C6S41060D5M Blue 0.5 m
C6S4106006M Blue 6 m
C6S4106025M Blue 25 m
C6S4106030M Blue 30 m
C6S4106035M Blue 35 m
C6S4106040M Blue 40 m
C6S4106045M Blue 45 m
C6S4106050M Blue 50 m
C6S4106055M Blue 55 m
C6S4106060M Blue 60 m
C6S4106065M Blue 65 m
C6S4106080M Blue 80 m
C6S4106085M Blue 85 m
C6S4106090M Blue 90 m
C6S4108001M Gray 1 m
C6S4108002M Gray 2 m
C6S4108003M Gray 3 m
C6S4108005M Gray 5 m
C6S4108010M Gray 10 m
C6S4108015M Gray 15 m
C6S41080D5M Gray 0.5 m
C6S4108025M Gray 25 m
C6S4108030M Gray 30 m
C6S4105001M Green 1 m
C6S4105002M Green 2 m
C6S4105003M Green 3 m
C6S4105005M Green 5 m
C6S4105010M Green 10 m
C6S4105015M Green 15 m
C6S41050D5M Green 0.5 m
C6S4103005M Orange 5 m
C6S4102001M Red 1 m
C6S4102002M Red 2 m
C6S4102003M Red 3 m
C6S4102005M Red 5 m
C6S4102010M Red 10 m
C6S4102015M Red 15 m
C6S41020D5M Red 0.5 m
C6S4107005M Violet 5 m
C6S41071D5M Violet 1.5 m
C6S4109070M White 70 m
C6S41090D5M White 0.5 m
C6S4109050M White 50 m
C6S4109001M White 1 m
C6S4109002M White 2 m
C6S4109003M White 3 m
C6S4109005M White 5 m
C6S4109010M White 10 m
C6S4109015M White 15 m
C6S4109030M White 30 m
C6S4104001M Yellow 1 m
C6S4104002M Yellow 2 m
C6S4104003M Yellow 3 m
C6S4104005M Yellow 5 m
C6S4104010M Yellow 10 m
C6S4104015M Yellow 15 m
C6S41040D5M Yellow 0.5 m