Product Number: CAT6+ UTP CMR TRACEABLE CORDS

CAT6+ UTP CMR Traceable Cords

CAT6+ UTP CMR Traceable Cords

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

IBDN System 4800, 3600 and 2400, TIA Category 6, ISO Class E, 1000BASE-T, 20 and 40 sec. flashing high intensity LED Battery operated (included), push button activated.

Total Number of Pairs

4

Overall Nominal Diameter

0.238 in

Wiring Scheme

T568A/B-T568A/B

Packaging

Individually packaged in a clear plastic bag.

Materials

Description Material Color
Boot Elastomer Translucent
Conductor BC - Bare Copper
Front Connection Blades Phosphor Bronze with 50u inch Gold over Nickel Plating
Inner Jacket PVC - Polyvinyl Chloride
Insulation PO - Polyolefin
Outer Jacket PVC - Polyvinyl Chloride

Current Rating

1.500 A

Insulation Resistance

500 M-Ohm Minimum

Max Contact Resistance

20 mOhm

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-20°C To +75°C

Min Bend Radius (Overall Cable)

1.040 in

Plug /Jack Compatibility

RJ45

Termination Interface

Connection Durabilities
Mated Connection 750 Cycles

UL Rating

Riser

Data Category

Category 6

TIA/EIA Compliance

Category 6 - TIA 568-C.2, Class E - ISO/IEC 11801:2002 Ed.2 Amendment 2

Other Standards

FCC Part 68, Subpart F, IEC 60603-7

Environmental Space

Riser

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

c(UL)us Listed

Related Parts

CAT6+ Modular Jacks and Couplers, CAT6+ Patch Panels

Labeling

Belden Part Number, Performance Acronym, Wiring Scheme and Cord Length.

Update and Revision

Revision Number: 0.262 Revision Date: 05-10-2023

Update and Revision

Revision Number: 0.262 Revision Date: 05-10-2023


Part Numbers

Item # Color Length
C6T1100001 Black 1 ft
C6T1100002 Black 2 ft
C6T1100003 Black 3 ft
C6T1100004 Black 4 ft
C6T1100005 Black 5 ft
C6T1100006 Black 6 ft
C6T1100007 Black 7 ft
C6T1100008 Black 8 ft
C6T1100009 Black 9 ft
C6T1100010 Black 10 ft
C6T1100011 Black 11 ft
C6T1100012 Black 12 ft
C6T1100013 Black 13 ft
C6T1100014 Black 14 ft
C6T1100015 Black 15 ft
C6T1100020 Black 20 ft
C6T1100025 Black 25 ft
C6T1100030 Black 30 ft
C6T1100035 Black 35 ft
C6T1100040 Black 40 ft
C601106004 Blue 4 ft
C6T1106001 Blue 1 ft
C6T1106002 Blue 2 ft
C6T1106003 Blue 3 ft
C6T1106004 Blue 4 ft
C6T1106006 Blue 6 ft
C6T1106008 Blue 8 ft
C6T1106009 Blue 9 ft
C6T1106010 Blue 10 ft
C6T1106011 Blue 11 ft
C6T1106012 Blue 12 ft
C6T1106013 Blue 13 ft
C6T1106014 Blue 14 ft
C6T1106015 Blue 15 ft
C6T1106016 Blue 16 ft
C6T1106020 Blue 20 ft
C6T1106025 Blue 25 ft
C6T1106030 Blue 30 ft
C6T1106035 Blue 35 ft
C6T1106040 Blue 40 ft
C6T1106050 Blue 50 ft
C6T1106120 Blue 120 ft
C6T1106160 Blue 160 ft
C6T1108001 Gray 1 ft
C6T1108002 Gray 2 ft
C6T1108003 Gray 3 ft
C6T1108005 Gray 5 ft
C6T1108006 Gray 6 ft
C6T1108007 Gray 7 ft
C6T1108008 Gray 8 ft
C6T1108009 Gray 9 ft
C6T1108010 Gray 10 ft
C6T1108011 Gray 11 ft
C6T1108012 Gray 12 ft
C6T1108013 Gray 13 ft
C6T1108014 Gray 14 ft
C6T1108015 Gray 15 ft
C6T1108020 Gray 20 ft
C6T1108025 Gray 25 ft
C6T1108040 Gray 40 ft
C6T1105001 Green 1 ft
C6T1105002 Green 2 ft
C6T1105003 Green 3 ft
C6T1105004 Green 4 ft
C6T1105005 Green 5 ft
C6T1105006 Green 6 ft
C6T1105007 Green 7 ft
C6T1105008 Green 8 ft
C6T1105009 Green 9 ft
C6T1105010 Green 10 ft
C6T1105011 Green 11 ft
C6T1105012 Green 12 ft
C6T1105013 Green 13 ft
C6T1105014 Green 14 ft
C6T1105015 Green 15 ft
C6T1105020 Green 20 ft
C6T1105025 Green 25 ft
C6T1105030 Green 30 ft
C6T1105040 Green 40 ft
C6T1103001 Orange 1 ft
C6T1103002 Orange 2 ft
C6T1103003 Orange 3 ft
C6T1103004 Orange 4 ft
C6T1103005 Orange 5 ft
C6T1103006 Orange 6 ft
C6T1103007 Orange 7 ft
C6T1103008 Orange 8 ft
C6T1103009 Orange 9 ft
C6T1103010 Orange 10 ft
C6T1103011 Orange 11 ft
C6T1103012 Orange 12 ft
C6T1103013 Orange 13 ft
C6T1103014 Orange 14 ft
C6T1103015 Orange 15 ft
C6T1103020 Orange 20 ft
C6T1103025 Orange 25 ft
C6T1103032 Orange 32 ft
C6T1107004 Purple 4 ft
C6T1107007 Purple 7 ft
C6T1107010 Purple 10 ft
C6T1107030 Purple 30 ft
C6T1102001 Red 1 ft
C6T1102002 Red 2 ft
C6T1102003 Red 3 ft
C6T1102004 Red 4 ft
C6T1102005 Red 5 ft
C6T1102006 Red 6 ft
C6T1102007 Red 7 ft
C6T1102008 Red 8 ft
C6T1102009 Red 9 ft
C6T1102010 Red 10 ft
C6T1102011 Red 11 ft
C6T1102012 Red 12 ft
C6T1102013 Red 13 ft
C6T1102014 Red 14 ft
C6T1102015 Red 15 ft
C6T1102016 Red 16 ft
C6T1102020 Red 20 ft
C6T1102025 Red 25 ft
C6T1102030 Red 30 ft
C6T1102035 Red 35 ft
C6T1112003 TIA Red 3 ft
C6T1112006 TIA Red 6 ft
C6T1112007 TIA Red 7 ft
C6T1112015 TIA Red 15 ft
C6T1112025 TIA Red 25 ft
C6T1109001 White 1 ft
C6T1109002 White 2 ft
C6T1109003 White 3 ft
C6T1109004 White 4 ft
C6T1109005 White 5 ft
C6T1109006 White 6 ft
C6T1109007 White 7 ft
C6T1109008 White 8 ft
C6T1109009 White 9 ft
C6T1109010 White 10 ft
C6T1109011 White 11 ft
C6T1109012 White 12 ft
C6T1109013 White 13 ft
C6T1109014 White 14 ft
C6T1109015 White 15 ft
C6T1109020 White 20 ft
C6T1109025 White 25 ft
C6T1109050 White 50 ft
C6T1104001 Yellow 1 ft
C6T1104002 Yellow 2 ft
C6T1104003 Yellow 3 ft
C6T1104004 Yellow 4 ft
C6T1104005 Yellow 5 ft
C6T1104006 Yellow 6 ft
C6T1104007 Yellow 7 ft
C6T1104008 Yellow 8 ft
C6T1104009 Yellow 9 ft
C6T1104010 Yellow 10 ft
C6T1104011 Yellow 11 ft
C6T1104012 Yellow 12 ft
C6T1104013 Yellow 13 ft
C6T1104014 Yellow 14 ft
C6T1104015 Yellow 15 ft
C6T1104020 Yellow 20 ft
C6T1104025 Yellow 25 ft