Product Number: MF4MMB2030MLPN
FiberExpress MPO Trunk Assembly,MPO 12(Male To Male), Multi Mode OM4(BI), Type B, 2 MPO (24 Fibers), LSZH, 30 Meter, No Pulling Eye, Erika Violet Jacket
FiberExpress MPO Trunk Assembly,MPO 12(Male To Male), Multi Mode OM4(BI), Type B, 2 MPO (24 Fibers), LSZH, 30 Meter, No Pulling Eye, Erika Violet Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Data Centers, Main Equipment Rooms, Telecommunications Rooms |
---|
Fiber Specifications
Fiber Type |
OM4 |
---|---|
Fiber Count |
24 |
Physical Specifications
Connectors
Description | Housing Color | Boot Color |
---|---|---|
Connector A (Inside End) | Erika Violet | Black |
Connector B (Outside End) | Erika Violet | Black |
Fan-out (Legs)
Description | Transition | Length (m) | Diameter |
---|---|---|---|
Connector A (Inside End) | LPM | 0.5 m | 3.0 mm |
Connector B (Outside End) | LPM | 0.5 m | 3.0 mm |
Assembly Cable
Cable Nominal OD | Jacket Color |
---|---|
4.5 mm | Erika Violet |
Optical Characteristics
Fiber Connector Performance
Description | Max. Insertion Loss | Min. Return Loss |
---|---|---|
Connector A (Inside End) | 0.20 dB | 30 dB |
Connector B (Outside End) | 0.20 dB | 30 dB |
Mechanical Characteristics
Min. Bend Radius During Installation |
20 x OD |
---|---|
Min. Bend Radius During Operation |
10 x OD |
Crush Resistance |
1000 N/100mm (Short Term), 300 N/100mm (Long Term) |
Temperature Range
Operating Temperature Range |
-20°C to +60°C |
---|---|
Storage Temperature Range |
-20°C to +60°C |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2 |
TIA/EIA Compliance |
TIA 568.3-D |
ISO/IEC Compliance |
ISO/IEC 11801 |
European Directive Compliance |
EU Directive 2011/65/EU (RoHS 2) |
Product Notes
Related Parts |
FiberExpress Adapter Strips, FiberExpress Manager Modules and FiberExpress Ultra Frames and Cassettes, Workstation Outlets |
---|---|
Notes |
Outer Jacket Material: LSZH - Low Smoke Zero Halogen (Flame Retardant), Tensile Strength : 660 N (Short Term), 200 N (Long Term) |
History
Update and Revision |
Revision Number: 0.4 Revision Date: 07-11-2024 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.4 Revision Date: 07-11-2024 |
---|