Product Number: RJ45-RJ45-965 CN

Gigabit Ethernet Cat5e Data Double-Ended Cordset, male straight black RJ45 to male straight black RJ45, shielded, LSNH grey ECE R118 cable, 8-wires, 4x2xAWG26

Gigabit Ethernet Cat5e Data Double-Ended Cordset, male straight black RJ45 to male straight black RJ45, shielded, LSNH grey ECE R118 cable, 8-wires, 4x2xAWG26

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Connector Type

Cordset, double ended

Shielding

Shielded

Operating Voltage

30 V AC / 42 V DC

Rated Current*

1.5 A

Data Transmission

Gigabit Ethernet Cat5e

Data Transmission Rate

1Gbit/s

Type of Contact / Gender

Male

Connector Design

Straight

Number of Pins

4

Coding

RJ45

Ambient Temperature (Operation)*

- 20 °C ~+ 70 °C

Protection Degree / IP Rating**

IP20

Contact Plating

Gold

Housing Material

PC - Polycarbonate, UL 94V-0 rated

Attachment Plating

Gold plating in contact area

Note

**Only if mounted and locked in combination with Belden / Hirschmann / Lumberg Automation connector

Cable Number

965

Conductor Size

26 AWG

Number of Wires

4x2

Minimal Bending Radius (Fixed Inst)

21 mm

Minimal Bending Radius (Flexible Inst)

42 mm

Conductor material

Cu [Bare Copper]

Cable Jacket Material

LSNH

Cable Jacket Color

grey

Cable Diameter D

ø 5.40 ± 0.30 mm

Wire Insulation Material

Polyethylen

Insulated Wire Diameter

ø 0.95 mm

Foil shield

laminated Aluminium/ Polyester foil, Aluminium facing inside, in contact with drain wire

Ambient Temperature (Fixed Installation)

- 30°C ~ + 60 °C

Ambient Temperature (Flex Installation)

0°C ~ + 50 °C

Flammability Class (Cable Jacket)

tests in acc. With IEC 60332-1, ECE R118 Smoke density acc. to IEC 61034-1/2 & EN 50268-1/2:> 60 %

Cable Characteristics

laminated Aluminium/ Polyester foil, Aluminium facing inside, in contact with drain wire, tests in acc. With IEC 60332-1, ECE R118, Smoke density acc. to IEC 61034-1/2 & EN 50268-1/2: >60 %

Type of Contact / Gender, Side 2

Male

Connector Design, Side 2

Straight

Coding, Side 2

RJ45

Ambient Temperature (Operation), Side 2*

- 20 °C ~ + 70 °C

Protection Degree / IP Rating, Side 2**

IP20

Contact Plating, Side 2

Gold

Housing Material, Side 2

PC - Polycarbonate, UL 94V-0 rated

Attachment Plating, Side 2

Gold plating in contact area

RoHS Compliant

yes

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

Notice derating

Update and Revision

Revision Number: 0.32 Revision Date: 02-26-2025

Update and Revision

Revision Number: 0.32 Revision Date: 02-26-2025

Part Numbers

Item # Item Description Cable Length
934638812 RJ45-RJ45-965/1 M CN 1m
934638810 RJ45-RJ45-965/0,3 M CN 0.3 m
934638811 RJ45-RJ45-965/0,6 M CN 0.6 m
934638813 RJ45-RJ45-965/1,5 M CN 1.5 m
934638814 RJ45-RJ45-965/2 M CN 2 m
934638821 RJ45-RJ45-965/12,5 M CN 12.5 m
934638815 RJ45-RJ45-965/3 M CN 3 m
934638816 RJ45-RJ45-965/4 M CN 4 m
934638817 RJ45-RJ45-965/5 M CN 5 m
934638818 RJ45-RJ45-965/6 M CN 6 m
934638819 RJ45-RJ45-965/7,5 M CN 7.5 m
934638820 RJ45-RJ45-965/10 M CN 10 m
934638822 RJ45-RJ45-965/15 M CN 15 m
934638823 RJ45-RJ45-965/17 M CN 17 m
934638824 RJ45-RJ45-965/20 M CN 20 m
934638825 RJ45-RJ45-965/23 M CN 23 m
934638826 RJ45-RJ45-965/25 M CN 25 m
934638827 RJ45-RJ45-965/27 M CN 27 m
934638828 RJ45-RJ45-965/30 M CN 30 m
934638829 RJ45-RJ45-965/35 M CN 35 m
934638830 RJ45-RJ45-965/40 M CN 40 m
934638831 RJ45-RJ45-965/45 M CN 45 m
934638832 RJ45-RJ45-965/50 M CN 50 m