Product Number: Cable Runway Closing Kit

Cable Runway Closing Kit - UL Classified

Cable Runway Closing Kit

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Product Overview

Cable runway closing kit is used to close the end of a runway. Compatible with all Belden cable runways.

Benefits

Cable runway closing kit is used to close the end of a runway., Compatible with all Belden cable runways.

Environmental Space

Indoor

Finish

Black Powdercoat Finish

Material

Steel

Color

Black

Included Parts

Kit consists of: (1) end closing bar black powdercoat finish, (4) corner clamp plates black zinc, (4) 1/4-20 x 1/2" grounding screws, (2) 3/8"-16 x 1.25" trimmed head bolts, (2) 3/8"-16 hex nuts, (2) 3/8" split lock washers

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.146 Revision Date: 11-09-2022

Included Parts

Kit consists of: (1) end closing bar black powdercoat finish, (4) corner clamp plates black zinc, (4) 1/4-20 x 1/2" grounding screws, (2) 3/8"-16 x 1.25" trimmed head bolts, (2) 3/8"-16 hex nuts, (2) 3/8" split lock washers

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.146 Revision Date: 11-09-2022

Part Numbers

Part # Description Color Lead time Included Parts Shipping Weight
BLCKE700-12B 12"W Cable Runway Closing Kit - UL Classified Black Black lead time (14 day ARO) Kit consists of: (1) end closing bar black powdercoat finish, (4) corner clamp plates black zinc, (4) 1/4-20 x 1/2" grounding screws, (2) 3/8"-16 x 1.25" trimmed head bolts, (2) 3/8"-16 hex nuts, (2) 3/8" split lock washers 3.0 lb
BLCKE700-18B 18"W Cable Runway Closing Kit - UL Classified Black Black lead time (14 day ARO) Kit consists of: (1) end closing bar black powdercoat finish, (4) corner clamp plates black zinc, (4) 1/4-20 x 1/2" grounding screws, (2) 3/8"-16 x 1.25" trimmed head bolts, (2) 3/8"-16 hex nuts, (2) 3/8" split lock washers 4.0 lb
BLCKE700-24B 24"W Cable Runway Closing Kit - UL Classified Black Black lead time (14 day ARO) Kit consists of: (1) end closing bar black powdercoat finish, (4) corner clamp plates black zinc, (4) 1/4-20 x 1/2" grounding screws, (2) 3/8"-16 x 1.25" trimmed head bolts, (2) 3/8"-16 hex nuts, (2) 3/8" split lock washers 5.0 lb
BLCKE700-12W 12"W Cable Runway Closing Kit - UL Classified White White extended lead time will be (6-8 weeks ARO) Kit consists of: (1) end closing bar black powdercoat finish, (4) corner clamp plates black zinc, (4) 1/4-20 x 1/2" grounding screws, (2) 3/8"-16 x 1.25" trimmed head bolts, (2) 3/8"-16 hex nuts, (2) 3/8" split lock washers 3.0 lb
BLCKE700-18W 18"W Cable Runway Closing Kit - UL Classified White White extended lead time will be (6-8 weeks ARO) Kit consists of: (1) end closing bar black powdercoat finish, (4) corner clamp plates black zinc, (4) 1/4-20 x 1/2" grounding screws, (2) 3/8"-16 x 1.25" trimmed head bolts, (2) 3/8"-16 hex nuts, (2) 3/8" split lock washers 4.0 lb
BLCKE700-24W 24"W Cable Runway Closing Kit - UL Classified White White extended lead time will be (6-8 weeks ARO) Kit consists of: (1) end closing bar black powdercoat finish, (4) corner clamp plates black zinc, (4) 1/4-20 x 1/2" grounding screws, (2) 3/8"-16 x 1.25" trimmed head bolts, (2) 3/8"-16 hex nuts, (2) 3/8" split lock washers 5.0 lb