Product Number: J-Bolt Kit Rack Top Bar

J-Bolt Kit, Auxiliary Framing Channel/Rack Top Bar

J-Bolt Kit, Auxiliary Framing Channel/Rack Top Bar

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Product Overview

Used to attach a 2" x 1" auxiliary framing channel to a 1.5" equipment rack top bar.

Benefits

Used to attach a 2" x 1" auxiliary framing channel to a 1.5" equipment rack top bar.

Environmental Space

Indoor

Finish

Gold zinc plated

Material

Steel

Color

Gold

Weight

1.0 lb

Included Parts

Kit consists of: (1) 1/4" x 1" x 3.5" steel plate, (2) 5/16"-18 x 3.25" J-Bolts, (2) 5/16"-18 hex nuts & split lock washers

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.38 Revision Date: 11-14-2022

Included Parts

Kit consists of: (1) 1/4" x 1" x 3.5" steel plate, (2) 5/16"-18 x 3.25" J-Bolts, (2) 5/16"-18 hex nuts & split lock washers

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.38 Revision Date: 11-14-2022

Part Numbers

Part # Description Color Included Parts Shipping Weight
BLJBK-002 J-Bolt Kit, Auxiliary Framing Channel/Rack Top Bar Gold Kit consists of: (1) 1/4" x 1" x 3.5" steel plate, (2) 5/16"-18 x 3.25" J-Bolts, (2) 5/16"-18 hex nuts & split lock washers 1.0 lb