Product Number: Mounting Plate Rack-to-Rnwy
3" Channel Rack-to-Runway Mounting Plate
Mounting Plate Rack-to-Runway
-
Availability:
-
Global inventory:
Specifications
Application
Product Overview |
Secures cable runway to the top of standard rack and universal rack. Mounts either parallel or perpendicular |
---|---|
Benefits |
Secures cable runway to the top of standard rack and universal rack., Mounts either parallel or perpendicular |
Features |
Installation best practice includes Runway Elevation Kit |
Environmental Space |
Indoor |
Environmental and Overall Characteristics
Finish |
Black Powdercoat Finish |
---|---|
Material |
Steel |
Color |
Black |
Related Part Numbers
Included Parts |
Kit consists of: (1) mounting plate, (4) 5/16"-18 x 2.25" J-bolts, (4) 5/16"-18 hex nuts, (4) 5/16" split lock washer |
---|---|
Packaging |
Individually Boxed |
Update and Revision |
Revision Number: 0.154 Revision Date: 02-03-2025 |
Belden.GenericSpecificationTitle
Included Parts |
Kit consists of: (1) mounting plate, (4) 5/16"-18 x 2.25" J-bolts, (4) 5/16"-18 hex nuts, (4) 5/16" split lock washer |
---|---|
Packaging |
Individually Boxed |
Update and Revision |
Revision Number: 0.154 Revision Date: 02-03-2025 |
Part Numbers
Part # | Description | Color | Included Parts | Shipping Weight |
---|---|---|---|---|
BLRTR595-15B | 3" Channel Rack-to-Runway Mounting Plate used with Cable Runway 15" - 18" W | Black | Kit consists of: (1) mounting plate, (4) 5/16"-18 x 2.25" J-bolts, (4) 5/16"-18 hex nuts, (4) 5/16" split lock washer | 8.0 lb |
BLRTR595-24B | 3" Channel Rack-to-Runway Mounting Plate used with Cable Runway 21" - 24" W | Black | Kit consists of: (1) mounting plate, (4) 5/16"-18 x 2.25" J-bolts, (4) 5/16"-18 hex nuts, (4) 5/16" split lock washer | 9.0 lb |
BLRTR595-9B | 3" Channel Rack-to-Runway Mounting Plate used with Cable Runway 9" - 12" W | Black | Kit consists of: (1) mounting plate, (4) 5/16"-18 x 2.25" J-bolts, (4) 5/16"-18 hex nuts, (4) 5/16" split lock washer | 7.0 lb |