Product Number: Plastic Tool-Less Panel

Belden Plastic Tool-Less Filler Panels

Filler Panels, Plastic Tool-Less. Fits 10-32, 12-24 & square hole rails.

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Filler Panels allow blocking of unused rack units (RU) for optimized airflow and separation between cold supply air and hot return air. Best practices in data centers includes blanking of all unused rack units (RU). Filler Panels are compatible with 19" mount racks and cabinets. Tool-free, snap-in installation requires no additional parts or components for installation. Cantilevered sealing vanes eliminate the gap between adjoining blanking panels or with installed equipment to provide a most effective blanking panel.

Environmental Space

Indoor

Width

19 in

Finish

Available in Black and White

Material

Plastic

Included Parts

Mounting Hardware

Update and Revision

Revision Number: 0.219 Revision Date: 11-14-2022

Included Parts

Mounting Hardware

Update and Revision

Revision Number: 0.219 Revision Date: 11-14-2022


Part Numbers

Part # Rack Spaces Width Color Weight
9910-0100PL-01 1U 19 in Black 0.5 lb
9911-0200PL-01 2U 19 in Black 0.8 lb
9910-0100PL-02 1U 19 in White 0.5 lb
9911-0200PL-02 2U 19 in White 0.8 lb