Product Number: SHELVING

19" Mounting Cabinet & Rack Shelves

Cabinet & Rack Shelves

  • Availability:
    Global
  • Status:
    Active

Specifications

Features

Compatible with 19" mount racks and cabinets, Available in depths of 12" to 36" cantilevered or 4-point mount types, Shelves include mounting hardware, Load ratings range from 25 lbs to 200 lbs, Standard shelf color is black

Environmental Space

Indoor

Finish

Medium Texture Powdercoat Finish

Material

Steel and/or aluminum

Included Parts

Mounting hardware

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.212 Revision Date: 02-03-2025

Included Parts

Mounting hardware

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.212 Revision Date: 02-03-2025

Part Numbers

Item # Description Depth Rack Units Mounting Finish Load Rating Application
9012-1918-16 Flush Mount Cantilevered Shelf, Solid 18.0 in 3U 2 Pt. Mounting Black Powdercoat Finish 25# Rack & Cabinet
9016-1921 Cantilevered Center Shelf Kit, 2 pcs 21.0 in 3U 2 Pt. Mounting Aluminum 50# Rack
9011-1912 Flush Mount Cantilevered Shelf, Vented 12.0 in 3U 2 Pt. Mounting Black Powdercoat Finish 50# Rack & Cabinet
9011-1918 Flush Mounting Cantilevered Shelf, Vented 18.0 in 3U 2 Pt. Mounting Black Powdercoat Finish 50# Rack & Cabinet
9011-1918-16 Flush Mount Cantilevered Shelf, Vented 18.0 in 3U 2 Pt. Mounting Black Powdercoat Finish 25# Rack & Cabinet
9012-1918 Flush Mount Cantilevered Shelf, Solid 18.0 in 3U 2 Pt. Mounting Black Powdercoat Finish 50# Rack & Cabinet
9016-1921-3 Cantilevered Center Shelf Kit, 2 pcs 21.0 in 3U 2 Pt. Mounting Medium Texture Powdercoat Finish 50# Rack
RMD2 Rack Mount Drawer w/lock 16.0 in 2U 2 Pt. Mounting Medium Texture Powdercoat Finish 25# Cabinet
RMD3 Rack Mount Drawer w/lock 16.0 in 3U 2 Pt. Mounting Medium Texture Powdercoat Finish 25# Cabinet
RMD4 Rack Mount Drawer w/lock 16.0 in 4U 2 Pt. Mounting Medium Texture Powdercoat Finish 25# Cabinet
9013-1924 Heavy-Duty Sliding Adjustable Shelf, Vented, 4-Point Mounting 24.0 in 2U 4 Pt. Mounting Black Powdercoat Finish 100# Rack & Cabinet
9010-1924 19" Heavy-Duty Adjustable Shelf (Vented), 4-Point Mounting 24.0 in 1U 4 Pt. Mounting Black Powdercoat Finish 150# Rack & Cabinet
9010-1930 19" Heavy-Duty Adjustable Shelf (Vented), 4-Point Mounting 30.0 in 1U 4 Pt. Mounting Black Powdercoat Finish 150# Rack & Cabinet
9010-1936 19" Heavy-Duty Adjustable Shelf (Vented), 4-Point Mounting 36.0 in 1U 4 Pt. Mounting Black Powdercoat Finish 150# Rack & Cabinet
9015-1909 Sliding Rotating Keyboard Shelf 24.0 in 2U 4 Pt. Mounting Black Powdercoat Finish Rack & Cabinet