Product Number: Cabinet Series Curved Perf Door Options

XH Cabinet Series Curved Perforated Door Options

XH Cabinet Series Curved Perforated Door Options

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

These individual component ordering options are available as an ala carte option for customers that have existing XH Series Belden Cabinets and would like to replace an item, or want to add an additional item. These component selections are not meant to serve as an individual item selection to create a complete cabinet. If you would like to configure a cabinet for a BOM, please go to the cabinet configurator section of the online catalog that is titled "Need a custom configured product?" or do a search in the search bar for the cabinet series you are looking for to see the selection of compatible items available.

Features

Belden offers an array of door options that are available with the XH Cabinet Series. All doors come equipped with a Locking Swing Handle keyed CH751., Integrated punched hexagonal pattern is 78% open for low-resistance airflow through doors

Environmental Space

Indoor

Finish

Medium Texture Powder Coat

Material

Steel

Packaging

If ordered with a cabinet, door will be installed. If ordered separately, product will be packaged and shipped. *Note a crate packing charge will apply to protect doors in transit

Update and Revision

Revision Number: 0.45 Revision Date: 05-31-2024

Packaging

If ordered with a cabinet, door will be installed. If ordered separately, product will be packaged and shipped. *Note a crate packing charge will apply to protect doors in transit

Update and Revision

Revision Number: 0.45 Revision Date: 05-31-2024

Part Numbers

Cabinet Frame Height Cabinet Frame Width Color Cabinet Application Ordering Part #
42U 24.0 in Black XHM Series H4224CPD01
42U 30.0 in Black XHM Series XHS Series XHSN Series H4230CPD01
42U 40.0 in Black XHS Series XHSN Series H4240CPD01
45U 24.0 in Black XHM Series H4524CPD01
48U 24.0 in Black XHM Series H4824CPD01
45U 40.0 in Black XHS Series XHSN Series H4540CPD01
45U 30.0 in Black XHM Series XHS Series XHSN Series H4530CPD01
48U 30.0 in Black XHM Series XHS Series XHSN Series H4830CPD01
48U 40.0 in Black XHS Series XHSN Series H4840CPD01
42U 24.0 in White XHM Series H4224CPD02
42U 30.0 in White XHM Series XHS Series XHSN Series H4230CPD02
42U 40.0 in White XHS Series XHSN Series H4240CPD02
45U 24.0 in White XHM Series H4524CPD02
48U 24.0 in White XHM Series H4824CPD02
45U 40.0 in White XHS Series XHSN Series H4540CPD02
45U 30.0 in White XHM Series XHS Series XHSN Series H4530CPD02
48U 30.0 in White XHM Series XHS Series XHSN Series H4830CPD02
48U 40.0 in White XHS Series XHSN Series H4840CPD02