Product Number: Cabinet Series Side/Separator Panel

XH Cabinet Series Side/Separator Panel Options

XH Cabinet Series Side/Separator Panel Options

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

These individual component ordering options are available as an ala carte option for customers that have existing XH Series Belden Cabinets and would like to replace an item, or want to add an additional item. These component selections are not meant to serve as an individual item selection to create a complete cabinet. If you would like to configure a cabinet for a BOM, please go to the cabinet configurator section of the online catalog that is titled "Need a custom configured product?" or do a search in the search bar for the cabinet series you are looking for to see the selection of compatible items available.

Benefits

Side panels are made up of an Upper and Lower panel (2 panels per side), Panels can be used as a separator panel between cabinets

Environmental Space

Indoor

Finish

Medium Texture Powder Coat

Material

Steel

Packaging

If ordered with a cabinet, side/separator panel will be installed. If ordered separately, product will be packaged and shipped. *Note a packing charge will apply to protect product in transit.

Update and Revision

Revision Number: 0.49 Revision Date: 02-03-2025

Packaging

If ordered with a cabinet, side/separator panel will be installed. If ordered separately, product will be packaged and shipped. *Note a packing charge will apply to protect product in transit.

Update and Revision

Revision Number: 0.49 Revision Date: 02-03-2025

Part Numbers

Cabinet Frame Height Cabinet Frame Depth Color Ordering Part #
42U 30.0 in Black H4230SP01
42U 36.0 in Black H4236SP01
42U 42.0 in Black H4242SP01
42U 48.0 in Black H4248SP01
45U 30.0 in Black H4530SP01
45U 36.0 in Black H4536SP01
45U 42.0 in Black H4542SP01
45U 48.0 in Black H4548SP01
48U 30.0 in Black H4830SP01
48U 36.0 in Black H4836SP01
48U 42.0 in Black H4842SP01
48U 48.0 in Black H4848SP01
42U 30.0 in White H4230SP02
42U 36.0 in White H4236SP02
42U 42.0 in White H4242SP02
42U 48.0 in White H4248SP02
45U 30.0 in White H4530SP02
45U 36.0 in White H4536SP02
45U 42.0 in White H4542SP02
45U 48.0 in White H4548SP02
48U 30.0 in White H4830SP02
48U 36.0 in White H4836SP02
48U 42.0 in White H4842SP02
48U 48.0 in White H4848SP02