Product Number: 2162PA

Nurse Call System, 2 Pair 22 AWG, CMP

Commercial Audio Cable, 2 Pair 22 AWG stranded bare copper conductors with Flamarrest® insulation, Flamarrest® jacket with ripcord, CMP rated.

  • Availability:
    Global
  • Status:
    Active
2162PA

Specifications

Suitable Applications

Nurse Call System

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 22 AWG 7x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.008 in (0.20 mm) 0.045 in mm Black, Red

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.120 in

Overall Cable Diameter (Nominal)

0.120 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
17.2 Ohm/1000ft 27 pF/ft (89 pF/m) 2.8 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating Installation
75°C -10°C To +75°C 0°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.2 in (30 mm) 1.2 in

Max. Pull Tension

18.2 lbs (8.26 kg)

Bulk Cable Weight

8 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

NFPA 262 (UL 910), FT6

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.64 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.64 Revision Date: 05-31-2024


Part Numbers

Item # Color Putup Type Length UPC
2162PA T32U1000 Green, Signal UnReel 1,000 ft 612825130710

Resources

Resources