Product Number: 6521UE

Security & Sound, 3 Conductor 22 AWG BC, Plenum

Security & Commercial Audio Cable, 3 Conductor 22 AWG solid bare copper conductors with Flamarrest® insulation, Plenum, Flamarrest® jacket with ripcord.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Intercom/PA Systems, Sound/Audio Systems

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 22 AWG Solid BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.010 in (0.25 mm) 0.046 in (1.2 mm) Black, Red, White

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.125 in Yes

Overall Cable Diameter (Nominal)

0.125 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
18.4 Ohm/1000ft 25 pF/ft (82 pF/m) 2.8 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.25 in (31.8 mm) 1.25 in

Max. Pull Tension

23.4 lbs (10.6 kg)

Bulk Cable Weight

12 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262 (UL 910), FT6

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

5521UE

Update and Revision

Revision Number: 0.355 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.355 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length UPC
6521UE 8771000 Natural Reel 1,000 ft 612825178262

Resources

Resources