Product Number: 6626UG

Nurse Call & Paging, #24-8c, BC, Unshielded, CMP

Nurse Call & Paging Cable, Plenum-CMP, 8-24 AWG solid bare copper conductors with FEP insulation, Flamarrest® jacket

  • Availability:
    Global
  • Status:
    Active
6626UG

Specifications

Suitable Applications

Nurse Call, Commercial Sound, Annunciators, Voice Systems, Paging

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 8 24 AWG Solid BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) FEP - Fluorinated Ethylene Propylene 0.007 in (0.18 mm) 0.034 in (0.86 mm) Yellow, Blue, Black, Orange, Red, Green, White, Purple

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.019 in (0.48 mm) .072 x .310 in

Overall Cable Diameter (Nominal)

.072 x .310 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
29.2 Ohm/1000ft 15 pF/ft (49 pF/m) 1.4 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
2.23 in (56.6 mm) 2.23 in

Max. Pull Tension

40.8 lbs (18.5 kg)

Bulk Cable Weight

24 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262 (UL 910), FT6

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

5626UG

Update and Revision

Revision Number: 0.344 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.344 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color Putup Type Length UPC Footnote
6626UG F6H1000 Gray, Dark Pearl Reel 1,000 ft 612825178835 C

Resources

Resources