Product Number: 9BJ2-331001

Basic Upgradeable, 30 AMP 120/208V 3 Phase 33 Outlet (24 - C13; 3 - C19; 6 - NEMA 5-20R) PDU with L21-30P Plug

Basic, Upgradeable, 30A, 120/208V WYE, 3 Phase, Vertical, (24) IEC C13, (3) IEC C19, (6) NEMA 5-20R, breakered, 10 ft power cord with L21-30P, No Monitoring (Upgradeable with IMD module). Black Powder Coat

  • Availability:
    Americas
  • Status:
    Active

Specifications

Product Overview

Belden in-cabinet mounted power distribution units (PDUs) and environmental monitors and sensors are designed from high-quality components to support all your mission-critical applications. A key component of our data center ready solution (DCRS), Belden PDUs allow configuration of integrated and optimized hosting systems, including fiber/copper connectivity and cabling, cabinets, cable management and airflow management. They are designed to facilitate seamless integration into Belden racks and cabinets, and include multiple mounting options for maximized airflow and cable management in high-density servers or switch hosting applications. Paired with our extensive line of environmental monitors and sensors, which include alarm thresholds, reporting functionality and built-in intuitive web interface for remote access. Belden has everything you need to precisely monitor, analyze and log key parameters, enabling you to identify current fluctuations and quickly troubleshoot potential problems.

Environmental Space

Indoor

Power Distribution Type

Basic (B)

Monitoring (Local/Remote)

Amp (X,Y,Z)/No

Overall Height

72.0 in

Overall Width

2.0 in

Depth

2.0 in

Input Volts (V)/Output Volts (V)

120/208 WYE/120 & 208

Amps/Phases

30 x 3 Ph

Circuit breaker (Amp/Qty)

20/3D

De-Rated Power (kW)

8.6

Plug Type

L21-30P

Total Receptacle

33

Receptacle Type/Qty

C-13/24 + C-19/3 + 5-20R/6

Cord Length

10 ft

Mount Type

Vertical

Finish

Black Powder Coat

Color

Black

Weight

17.0 lb

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.40 Revision Date: 05-31-2024

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.40 Revision Date: 05-31-2024


Part Numbers

Item # Color
9BJ2-331001 Black

Resources

Resources