Product Number: A4694RHUHD3S01

12GHz, 75 Ohm, Straight Crimp HD-BNC Plug for 4694R Cable

12GHz, Series 6 UHD, HD-BNC connector, 3 piece connector suitable for Belden 4694R, 4K UHD Precision Video RG-6 Coax Cable

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

HD-SDI, UHD-SDI, Video, Digital Video, SMPTE 2082-1 12 Gb/s UHDTV, SMPTE 2081-1 6 Gb/s UHDTV, SMPTE 424M 3 Gb/s HD-SDI 1080P

Packaging

1 set per plastic bag

Number of Pieces

3

Materials

Description Material
Body, Ferrule and Bayonet Sleeve Brass, Nickel Plating
Contact Gold plating phosphor bronze
Outer contact BeCu, Nickel plating
Spring Stainless steel.
Insulation PTFE

Insulation Resistance

≥ 10,000 MOhm

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz] Minimum Return (RL)
5-6000 20 dB
6000-12000 15 dB

Operating Temperature Range

-30°C To +85°C

Footprint/Type

Coax

Connector Interface Type

BNC

Gender

Male - plug

Connector Series Name

UHD

Locking

No

Tool Compatibility

AP105210 (crimp no diet), AP105241 (mated die)

Termination Type

Crimp

Termination Front Connection Durability

≥ 500 cycles

RG Type

6

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

No

Plenum (Y/N)

No

Update and Revision

Revision Number: 0.23 Revision Date: 08-16-2023

Update and Revision

Revision Number: 0.23 Revision Date: 08-16-2023


Resources

Resources