Product Number: DCX-PCST-MOD11B

DCX Patch Cord Storage Module

DCX Vertical In-cabinet Short Channel Patch Cord Storage Module, Rear Panel, 15 Spools, Black with Black Plexidoor

  • Availability:
    Global
  • Status:
    Active
DCX-PCST-MOD11B

Specifications

Environmental Space

Indoor

Suitable Applications

Optical Distribution Frame, Data Centers, Central Equipment Room

Weight

74.380 lbs

Height

84 in

Width

12 in

Depth

15 in

Max Capacity

Each Slack Spool holds a maximum of one to two bundles of Patch Cord fibers (refer to Max Capacity table)

Mechanical Tests

Description

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-10°C To +75°C

Materials

Description Material
Patch Cord Slack Module Frame Steel
Door Steel/Plexiglass
Patch Cord Spools PC/ABS

MII Order #39 (China RoHS)

EUP 50

Included Parts

Rear Panel, Patch Cord Slack Spools (15x), In-Cabinet Short Channel

Related Parts

DCX Frame Module & Patch Panel

Notes

For more information, refer to our web site at http://www.belden.com/dcx

Update and Revision

Revision Number: 0.17 Revision Date: 04-08-2022

Update and Revision

Revision Number: 0.17 Revision Date: 04-08-2022