Product Number: FACEPLATE EUROMOD SERIES

Faceplate Euromod Outlet

EUROMOD (50x25mm) Modular Outlet Faceplate

  • Availability:
    EMEA
  • Status:
    Active

Specifications

Suitable Applications

Compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX, 4800,3600, 2400 and 1200

Overall Height

86 mm

Overall Width

86 mm

Depth

10 mm

Packaging

Individually packaged in a plastic bag.

Materials

Description Material
Faceplate Plastic - PC-ABS, UL94V-0

Connector System Compatibility

KeyConnect & MDVO

Plug /Jack Compatibility

RJ45

TIA/EIA Compliance

ISO/IEC 11801-1:2017

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

UL Flammability

UL-94V0

Related Parts

Compatible with UTP KeyConnect, UTP MDVO and UTP and Shielded REV Connect Multimedia Modules for 10GX, CAT6+ and CAT5E.

Update and Revision

Revision Number: 0.32 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.32 Revision Date: 05-31-2024


Part Numbers

Item # Color Port Count
NN01535 Black 2 Insert
NN01536 Black 4 Insert
NN01547 Grey 2 Insert
NN01548 Grey 4 Insert
NN01523 White 2 Insert
NN01524 White 4 Insert

Resources

Resources