Product Number: FDSH0365F

Indoor/Outdoor Riser Heavy Duty Loose Tube OS2 36F Armor Unitized6

FX Indoor/Outdoor Heavy Duty Loose Tube OS2 36 Fibers OFCR Corrugated Steel Tape Armor Sub-Units(6F) Gel Black

  • Availability:
    Global
  • Status:
    Active
FDSH0365F

Specifications

Suitable Applications

Indoor/Outdoor

Fiber Type

OS2

Fiber Core Diameter

8.2/125μm

Fiber Buffer Material

Loose tube - Gel-filled

Fiber Count

36

Fiber Color Coding

TIA-598-D

Number of Active Subunits

6

Fibers Per Subunit

6

Subunit Waterblocking

Gel Filled

Subunit Diameter

0.110 in (2.8 mm)

Central Strength Member Type

GRP

Cable Core Water Blocking

Waterblock Tape

Material

PVC - Polyvinyl Chloride

Color

Black

Number of Inner Jacket Ripcords

2

Armor Type and Material

CST - Corrugated Steel Tape

Jacket Material

Thermoplastic

Nom. Diameter

.54 (13.7)

Outer Jacket Color

Black

Outer Jacket Ripcord

2

Optical Characteristics

Wavelength 1310 nm 1550 nm
Max. Attenuation 0.40 dB/km 0.30 dB/km

Minimum Bend Radius During Installation

20x Cable OD

Minimum Bend Radius During Operation

15x Cable OD

Max. Tensile Strength During Installation

600 lbf (2700 N)

Max. Tensile Strength During Operation

180 lbf (800 N)

Crush Resistance

440

Bulk Cable Weight

15 lbs/1000ft (22 kg/km)

Installation Temperature Range

-30C to +60C

Operating Temperature Range

-40C to +70C

Storage Temperature Range

-40C to +80C

Environmental Suitability

Indoor/Outdoor

Flammability / Reaction to Fire

OFCR

TIA/EIA Compliance

ANSI/ICEA S-104-696

Update and Revision

Revision Number: 0.81 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.81 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type UPC
FDSH0365F Black Reel 612825387329

Resources

Resources