Product Number: FISB018RB

Indoor Riser OS2 Breakout 18F 2mm Sub-Units Yellow

FX Indoor OS2 Breakout 18 Fibers OFNR Sub-Units (2.0MM) Yellow Jacket

  • Availability:
    Global
  • Status:
    Active
FISB018RB

Specifications

Suitable Applications

Horizontal Backbone

Fiber Type

OS2

Fiber Core Diameter

8.2/125μm µm

Fiber Diameter

250 µm

Buffer Material

PVC - Polyvinyl Chloride

Buffer Diameter

900 μm µm

Fiber Count

18

Fiber Color Coding

TIA-598-D

Number of Active Subunits

18

Fibers Per Subunit

1

Subunit Diameter

0.078 in (2.0 mm)

Subunit Strength Members

Aramid yarns

Central Strength Member

Upjacketed GRP

Core Wrap

Nomex Tape

Strength Member

Aramid Yarns

Jacket Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.514 in (13.1 mm)

Color

Yellow

Number of Ripcords

2

Optical Characteristics

Wavelength 1310 nm 1550 nm
Max. Attenuation 0.40 dB/km 0.30 dB/km
Mode Field Diameter 9.2 µm 10.4 µm
1 Gigabit Ethernet Performance 5,000 m --
10 Gigabit Ethernet Performance 10,000 m 40,000 m

Min. Bend Radius During Installation

15x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

2670 N (600 lbf)

Max. Tensile Strength During Operation

800 N (180 lbf)

Crush Resistance

100 N/cm

Bulk Cable Weight

35 lbs/kft (53 kg/km)

Installation Temperature Range

-10°C to +60°C

Operating Temperature Range

-40°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

OFNR, FT4

ICEA Compliance

S-83-596

TIA/EIA Compliance

ANSI/ICEA S-83-596

Update and Revision

Revision Number: 0.76 Revision Date: 11-14-2024

Update and Revision

Revision Number: 0.76 Revision Date: 11-14-2024


Part Numbers

Item # Color Putup Type UPC
FISB018RB Yellow Reel 612825379959

Resources

Resources