Product Number: Light Kits

Light Kit

Adjustable 5W Halogen Gooseneck Light with Dimmer, UL Listed

  • Availability:
    Americas
  • Status:
    Active

Specifications

Product Overview

Light Kits are compatible wiht all 19" mount racks or cabinets Uses one (1) Rack unit Includes 120V AC adapter and mounting hardware

Benefits

Light kits are compatible with all 19" mount racks or cabinets

Environmental Space

Indoor

Rack Units

1U

Overall Width

19.0 in

Mount Type

Rack Mount 19” Horizontal

Finish

Black Powdercoat Finish

Material

Steel

Color

Black

Included Parts

Power supply and mounting hardware

Packaging

Packaged individually in a carton

Update and Revision

Revision Number: 0.22 Revision Date: 05-31-2024

Included Parts

Power supply and mounting hardware

Packaging

Packaged individually in a carton

Update and Revision

Revision Number: 0.22 Revision Date: 05-31-2024


Part Numbers

Item # Mounting Description
9420-1905 Rack Mount 19” Horizontal Dual Adjustable 5W Halogen Gooseneck Light with Dimmer, UL Listed
9420-1906 Rack Mount 19” Horizontal Single Adjustable 5W Halogen Gooseneck Light with Dimmer, UL Listed

Resources

Resources