Product Number: NN00100

Category 3 Cable, 50 Pair, U/UTP, LSZH Armoured Outdoor

Category 3 Premise Horizontal Cable (16MHz), 50-pair, 24 AWG, HDPE insulation, U/UTP, jelly filled cable core, PE inner jacket, Armouring, LSZH jacket

  • Availability:
    EMEA
  • Status:
    Discontinued

Specifications

Suitable Applications

Backbone cable; Support current and future Category 3 applications, suitable for outdoor use

Life Cycle

Discontinued - the product is no longer manufactured

Conductor

Size Stranding Material No. of Pairs
24 AWG Solid BC - Bare Copper 50

Insulation

Material Nom. Insulation Diameter Color Code Notes
PE - Polyethylene 1 mm (0.039 in) White & Blue, White & Orange, White & Green, White & Brown, White & Grey, Red & Blue, Red & Orange, Red & Green, Red & Brown, Red & Grey, Black & Blue, Black & Orange, Black & Green, Black & Brown, Black & Grey, Yellow & Blue, Yellow & Orange, Yellow & Green, Yellow & Brown, Yellow & Grey, Violet & Blue, Violet & Orange, Violet & Green, Violet & Brown, Violet & Grey HDPE
Blue, Orange

Insulation Table Notes

Telecom Color Order

Cable Core

Description
2 units of 13 pairs and 2 units of 12 pairs filled with jelly compound and covered with a crepe paper

Inner Jacket

Material Nom. Diameter Color
PE - Polyethylene 19.4 mm (0.764 in) Black

Outer Shield

Shield Type Material
Tape EquiBlock®

Armor

Armor Type & Material
DST - Double Steel Tape

Armor Table Notes

2 FE/ZN tapes spirally wrapped

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 25.5 mm (1.00 in)

Overall Cable Diameter (Nominal)

25.5 mm (1.00 in)

Electricals

Max. Conductor DCR Max. Mutual Capacitance Max. Capacitance Unbalance Nom. Characteristic Impedance
93.8 Ohm/km (28.6 Ohm/1000ft) 66 pF/m (20 pF/ft) 330 pF/100m 100 Ohm

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. SRL (Structural Return Loss) [dB]
0.772 2.2 dB/100m 45 43 12
1 2.6 dB/100m 44 41 12
4 5.6 dB/100m 34 32 12
8 8.5 dB/100m 29 27 12
10 9.7 dB/100m 28 26 12
16 13.1 dB/100m 25 23 10

Voltage

Voltage Rating
72 V DC

Temperature

Operating Installation
-30°C to +60°C 0°C To +50°C

Bend Radius

Stationary Min. Installation Min.
127.5 mm (5.020 in) 382.5 mm

Bulk Cable Weight

770 kg/km

Environmental Suitability

Outdoor

Data Category

Category 3

ISO/IEC Compliance

ISO/IEC 11801-1

European Directive Compliance

EU CE Mark

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system.

Update and Revision

Revision Number: 0.329 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.329 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length EAN
NN00100.00500 Black Reel 500 m 8719605103543

Resources

Resources