Product Number: PATCH FRAME E-SERIES

EDAExxxxx-Series

Patch Frame without doors for E-Series

  • Availability:
    EMEA
  • Status:
    Active

Specifications

Environmental Space

Indoor

Mechanical Construction Note

For retro fitting: Remove doors of E-series cabinet -<gt/> mount patch frame -<gt/> mount doors to frame.

EU Directive 2011/65/EU (RoHS 2)

Yes

Packaging

Individually packaged

Update and Revision

Revision Number: 0.31 Revision Date: 04-08-2022

Packaging

Individually packaged

Update and Revision

Revision Number: 0.31 Revision Date: 04-08-2022


Part Numbers

Part # Rack Units Width Depth Color
EDAE16422 42U 600 mm 75 mm Black
EDAE26451 45U 600 mm 115 mm Gray
EDAE18452 45U 800 mm 75 mm Black

Resources

Resources