Product Number: PPRO PP 1U 24F OM4 LD W/ PIGT

PPL4TSN-H - PatchPro iPLM Ready Patch Panel / Half loaded

PatchPro 48-port LC OM4 iPLM Ready Term/Splice Panel Set attached with 24 simplex Pigtails and 4 Splice Cassettes

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

Horizontal and building cabling for Intelligent (RFID based) Patching. Support current and future 10 Gigabit, 1 Gigabit applications

Weight

1.500 kg

Height

45 mm

Width

485 mm

Depth

300 mm

Max Capacity

24 Duplex LC Ports

Mechanical Tests

Description

Front Connection

Flush

Footprint/Type

LC

Operating Temperature Range

-10°C To +60°C

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-10 to 75°C

Materials

Description Material Color
Panel Zinc-coated Steel Black
Body of Fiber Adapter Plastic Erica Violet

TIA/EIA Compliance

ISO/IEC 11801-1:2017; EN 50173-1

MII Order #39 (China RoHS)

EUP 50

Related Parts

PatchPro Antenna kit PPFOUK-N, Patch Panel Fully Loaded PPL4TSN, RFID Patch Cords PP-42LDLD001MX, PP-42LDLD002MX, PP-42LDLD003MX

Packaging

Individually packaged in a box.

Update and Revision

Revision Number: 0.53 Revision Date: 07-20-2023

Update and Revision

Revision Number: 0.53 Revision Date: 07-20-2023


Part Numbers

Item # Color Put-Up Type EAN
PPL4TSR-H Black Box 8719605146588

Resources

Resources