Product Number: RAVEN 5700
RAVEN Next Generation Firewall - RAVEN 5700
1U rack mount, 6 × fixed FE/GE TX ports and 4 × fixed 100/1000M SFP slots, 2 × extended media module slots, redundant PSU
-
Availability:
Asia Pacific
-
Status:
Active
- Specifications
Specifications
Product description
|
Type |
RAVEN 5700 |
|---|---|
|
Name |
RAVEN 5700 |
|
Description |
1U rack mount, 6 × fixed FE/GE TX ports and 4 × fixed 100/1000M SFP slots, 2 × extended media module slots, redundant PSU |
|
Port Type and Quantity |
6 × fixed FE/GE TX ports, 4 × fixed 100/1000M SFP slots, 2 × USB, 1 × RJ45 console port |
|
Heat Radiation Type |
Fixed fan |
|
Extended Slot |
2 × extended media module slots |
|
Storage |
60G SSD |
|
Performance |
60G (Firewall), 23G (enable NGFW) |
|
Connections per Second |
320000/s (Firewall), 89000/s (enable NGFW) |
|
IPSec VPN default tunnel |
5000 |
|
Virtual FW |
2/5 |
|
Concurrent Connections |
3.2 million |
More Interfaces
|
Power Supply |
2 × fixed redundant PSUs |
|---|
Power requirements
|
Operating Voltage |
100-240VAC, 47-63Hz, redundant PSU supported |
|---|
Ambient conditions
|
Permissible Humidity (Storage/Transport) |
5% to 95% |
|---|---|
|
Operating temperature |
-5-+45 °C |
|
Minimum Storage Temperature |
-20°C to +70 °C |
|
Relative humidity (non-condensing) |
5-85 % |
|
Overall Width |
435 mm |
|
Overall Height |
44.5 mm |
|
Depth |
500 mm |
|
Weight |
13.2 kg |
|
Mount Type |
Rack mount |
Software Specifications
| Security | Access control | Access control based on network interface, security zones, source/destination IP, domain name, port, application and customer; support time-based policy. Support DPI identification in access control. |
| Support security policies pre-compile during committing configuration, complex security policies will not reduce chassis performance | ||
| Support default policy, permit all or deny all is available for all policies | ||
| Support logging for policy match, include flow and hitting | ||
| Support shadowing checking in security policies | ||
| Support session management for special security policy | ||
| Support group based security policies management | ||
| APT (Advanced Persistent Threat) protection | Chassis has another dedicated hardware based APT engine. Sandbox is used to detect malicious code. APT engine has abilities for protecting long-term detection attack and 0 DAY attack | |
| APT engine can process at least 20 types of files, such as exe, rtf, Office file, rar, zip, pdf and so forth. | ||
| Raven Eye cloud security protection | Raven can sync all system libraries from Raven Eye. Raven is able to prevent either known or unknown threaten when it is captured by Raven Eye in past 6 hours | |
| Support both IPv4 and IPv6 environment. | ||
| Support one-key process for captured host | ||
| IPS | Support flow based protocol analysis and protocol tree algorithm, support both IPv4 and IPv6 | |
| Attack sample library has more than 3600 entries, weekly update, and support online user manual | ||
| Support online, bypass and complex deployment | ||
| Anti-Virus | Based on Raven eye cloud security center, Raven has more than 36k virus samples, weekly update | |
| Support HTTP, FTP, POP3, IMAP and SMTP attachment scanning | ||
| Support customized scan template | ||
| Anti-virus policy can base on interface, security zone, address, user, service and time | ||
| Support online, bypass and complex deployment, support both IPv4 and IPv6 | ||
| Web application protection | Support protection for SQL injection and XSS script attack, support Web application security in IPv4/IPv6 protection | |
| DDoS | Support TCP flooding protection, include packet rate, source host packet rate and destination packet rate limitation. SYN cookie, dropping violation packets or only alarm are available protection actions | |
| Support UDP flooding protection, include packet rate, source host packet rate and destination packet rate. Dropping violation packets and only alarm are available protection actions | ||
| Support ICMP flooding protection, include packet rate, source host packet rate and destination packet rate. Dropping violation packets and only alarm are available protection actions | ||
| Support inhibition for malicious scanning, such as TCP scanning, UDP scanning and ICMP scanning | ||
| Support protection for Jolt2, Land-Base, Ping of death, Syn flag, Tear drop, Winnuke, Smurf | ||
| Session Control | Total connection control based on interface, address, user, application and time | |
| CPS control based on interface, address, user, application and time | ||
| Source total connection control based on interface, address, user, application and time | ||
| Source CPS suppression control based on interface, address, user, application and time | ||
| Destination total connection control based on interface, address, user, application and time | ||
| Destination CPS control based on interface, address, user, application and time | ||
| ARP protection | Support IP-MAC mapping protection and unique mapping validation | |
| Support protection of ARP spoofing. Raven support static MAC learning or reverse flooding to correct ARP to strike back the attacker | ||
| Support ARP suppression to defense ARP flooding | ||
| Deny List | Support IP based deny list, deny list up to 30K entries | |
| Support import/export operation for deny list | ||
| Application-based control | Application Identification | App ID engine based on DPI, DFI and network behavior analysis |
| Application control | Support application identification by classes, such as: IM, class-based URL management, social media, download tools, video application and so forth | |
| Email application control | Support deep email inspection based on parameters such as email title, email body, attachments and protocol commands | |
| Application library | Application library support at least 1000 applications | |
| Application library update | Application library update support both online and offline operation, weekly update | |
| IPv4/IPv6 support | Support application behavior management in IPv4/IPv6 | |
| Traffic control | Token bucket | Multi-level token bucket mechanism, minimum particle size 1K bps |
| Flexible QoS | Support QoS policy on physical interface and VLAN interface | |
| Application based QoS | QoS policy support application traffic inspection | |
| Hierarchical QoS | Support 4-level nesting HQoS, each level has 64 queue | |
| Per-user bandwidth control | Support assign per-user bandwidth schedule in customer communication for upstream traffic and downstream traffic | |
| Bandwidth reserve | Support to configure upstream bandwidth and downstream bandwidth | |
| Priority queue | Support priority queue | |
| Shaping | Support shaping | |
| Network | Deployment | Support routing mode and transparent mode firewall, support complex deployment |
| IPv4/IPv6 dual stack | Support IPv4/IPv6 dual stack, all functions can work both under IPv4 and IPv6 | |
| Physical interface | Support static IP address and DHCP client, support multiple addresses under interface | |
| 802.1Q VLAN | Support 4096 VLANs | |
| LAG | Support LACP and static LAG. Load balancing mode can be configured. | |
| GRE | Support GRE tunnel | |
| Static route | Support static route and ECMP under static route. Support various methods of static route health check | |
| Routing protocol | Support RIP, OSPF and BGP | |
| Policy based route | Support PBR based on ingress port, source IP, destination IP, port, service and domain name, multiple next-hops are also supported | |
| BFD | Support BFD function. | |
| Load balance in WAN | Support load balance for multiple WAN interface, include PPPoE | |
| Health check | Support link health check via ICMP, TCP, DNS and HTTP request | |
| Routing control | Support ECMP, PBR and link-load balance | |
| NAT | Support source NAT, destination NAT, static NAT and policy NAT. Support CG-NAT. | |
| NAT46/NAT64 | Support NAT between IPv4 and IPv6 | |
| ALG | NAT pin-hole support on application layer | |
| NAT address pool | Support multiple address pool and discontinuous address pool | |
| VPN | Support IPSec VPN and L2TP VPN | |
| Support SSLVPN in proxy mode and tunnel mode. Support nested access policy in SSLVPN | ||
| STP | Support STP protocol | |
| DHCP | Support DHCP server, support IP-MAC binding entry | |
| DNS Server | Support DNS server, Support DNS zone | |
| DNS record | Support DNS record, include A, AAA, NS, CNAME, TXT, MX and PTR | |
| DNS transparent agent | Support DNS transparent agent, support multiple algorithms for load balancing | |
| Virtualization | Hardware based virtualization | Raven support hardware based virtualization acceleration |
| Virtual FW configuration | Support full functional vFW deployment. vFW support different software, feature and HA policy | |
| Virtual FW management | Each vFW has private resource template and configuration | |
| HA | Hot-standby | Support active-active and active-backup mode |
| Backup node management | Backup node support OOB management | |
| VRRP | Support VRRP for gateway backup | |
| Multi-standard failure detection | Failure detection based on heart-beat detection, link flapping, remote failure. | |
| Session sync | Support session sync between nodes, failover will not interrupt service | |
| HA preempt | Support priority configuration for certain active node | |
| Monitoring | Threaten visualization | Support threaten visualization for attack. Visualization based on threat level, country and victim, include TOP10 table and diagram. |
| Application based traffic visualization | Support application visualization for TOP100 application. Diagram include traffic detail and per app/per user traffic statistics. | |
| User based traffic visualization | Support user based visualization for TOP100 users. Diagram include user traffic detail. | |
| Interface based traffic visualization | Support collecting detail information of interfaces, based on physical interface or virtual interface (VNI or GRE) | |
| System report | Support to generate system report in system usage. CPU usage, memory usage, concurrent connection, CPS field during real time, 1 hour, 1 day, 7 days and 1 month | |
| Logging | Local syslog | Support local storage for system log |
| Remote syslog | Support multiple syslog server | |
| Log level | Support standard level 0~7 | |
| Report | System can generate traffic report and threaten report. | |
| Email alarm | System alarm can trigger email to certain receivers. | |
| Address management | Address object management | Support address objects up to 8K, each object has address records up to 2K. Support domain name as address record. |
| Address object bulk operation | Support import/export address objects/record for bulk operation. | |
| Customized application | Support customized application | |
| System configuration | Web UI(HTTP/HTTPS) | Internationalization Web UI |
| Control/VTY | Support console port, SSH and telnet for remote CLI management | |
| SNMP | Support SNMP v1/v2/v3 | |
| User login management | Support local account, Radius and LDAP authentication | |
| User role management | Support different user roles to implement user management and operation audit. | |
| NTP | Support external NTP server | |
| System configuration backup/restore | Support export/import configuration file as plain text. | |
| Packet dump | Support WebUI for packet dumping |
Mechanical stability
|
IEC 60068-2-6 vibration |
1 mm, 2 Hz-13.2 Hz, 90 min.; 0.7 g, 13.2 Hz-100 Hz, 90 min.; 3.5 mm, 3 Hz-9 Hz, 10 cycles, 1 octave/min.; 1 g, 9 Hz-150 Hz, 10 cycles, 1 octave/min |
|---|---|
|
IEC 60068-2-27 shock |
15 g, 11 ms duration, 18 shocks |
EMC interference immunity
|
EN 61000-4-2 electrostatic discharge (ESD) |
4 kV contact discharge, 8 kV air discharge |
|---|---|
|
EN 61000-4-3 electromagnetic field |
10V/m (80-1000MHz), 3V/m (1000-6000MHz) |
|
EN 61000-4-4 fast transients (burst) |
2 kV power line, 1 kV data line |
|
EN 61000-4-5 surge voltage |
power line: 2 kV (line/earth), 1 kV (line/line), 1 kV data line |
|
EN 61000-4-6 Conducted Immunity |
10 V (150 kHz-80 MHz) |
|
EN 61000-4-8 power freq magnetic field |
30A/m |
|
EN 61000-4-11 voltagedips,shortinterrupt |
0%(20ms), 40%(300ms), 70%(500ms), 0%(5s) |
EMC emitted immunity
|
EN 55032 |
EN 55032 Class A |
|---|---|
|
EN 61000-3-2 |
EN 61000-3-2 Class A |
|
EN 61000-3-3 |
EN 61000-3-3 |
|
FCC CFR47 Part 15 |
FCC 47CFR Part 15, Class A |
Approvals
|
FCC |
Compliant |
|---|---|
|
China Network Access Certificate |
Compliant |
|
RoHS Compliant |
RoHS( (EU) 2015/863 ) and RoHS( GB/T26572-2011 ) compliant |
Scope of delivery and accessories
|
Accessories to Order Separately |
SFP, media module |
|---|---|
|
Scope of delivery |
1 × device, 1 × grounding wire, 2 × power cords, 1 × console cable, 1 × Cat5UTP 2M, 1 × installation package |
History
|
Update and Revision |
Revision Number: 0.16 Revision Date: 05-14-2024 |
|---|
Information
|
Update and Revision |
Revision Number: 0.16 Revision Date: 05-14-2024 |
|---|