Product Number: MTR3600-4C24T-4S

MAMMUTHUS Router

MTR3000 series Enterprise Router

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Type

MTR3600-4C24T-4S

Name

MTR3600-4C24T-4S

Description

MTR3000 series Enterprise Router

Port type and quantity

4 x GE Combo port (WAN), 24 x GE TX port (LAN), 1 x USB2.0 port, 1 x micro USB console port, 1 x RJ45 console port, 1 x microSD card slot

Heat Radiation Type

Fixed fan

Operating Voltage

100-240VAC, 50-60Hz, fixed dual redundant PSU

Power consumption

54W

Permissible Humidity (Storage/Transport)

5% to 95%

Operating temperature

-10-+55 °C

Storage/transport temperature

-40°C to +70 °C

Relative humidity (non-condensing)

5-85 %

Width

442 mm

Height

44.3 mm

Depth

380 mm

Weight

5.1 kg

Mounting

Rack mount

Software Specifications

Link-layer protocol DDR, PPP, Frame-Relay, Bridge, HDLC, SNA, PPPoE, LACP, Port isolation, VLAN, Q-in-Q, MSTP, loopback detection, Error-Disable,SPAN, LLDP
TCP/IP Protocol DHCP, DHCPv6, DDNS/DNS, NAT/NAT64
Routing protocol Static Route/Static Routev6, RIP/RIPng, OSPFv2/OSPFv3, BGP/BGP4+, IS-IS/IS-ISv6, IRMP, PBR
Security Support ACL security filtering, SSH, CPU protection, port security, AAA, IKE, PKI, 802.1X, URPF
VPN MPLS, LDP, L2VPN, L3VPN, MPLS QoS, MPLS OAM, 6PE, GRE/GREv6, IPIP, L2TP, L2TPv3, VRF
QoS FIFO, PQ, FQ, CBWFQ, LLQ, CAR, H-QoS, traffic shaping, Rate Limitation
Multicast IGMP, MLD, PIM-SM/SSM, PIM-DM/SDM PIMv6-SM/SSM, MSDP, MVPN
Reliability Backup interface, VRRP/VRRPv3, VBRP, Track, BFD/BFDv6
Management & Monitoring Keepalive gateway, NTP, Mirroring, RMON, CLI, SSH, WEB, SNMP V1/V2/V3, Telnet, PING, Trace Route,FTP, TFTP, IPFIX traffic monitoring, IP-SLA

IEC 60068-2-6 vibration

1 mm, 2 Hz-13.2 Hz, 90 min.; 0.7 g, 13.2 Hz-100 Hz, 90 min.; 3.5 mm, 3 Hz-9 Hz, 10 cycles, 1 octave/min.; 1 g, 9 Hz-150 Hz, 10 cycles, 1 octave/min

IEC 60068-2-27 shock

15 g, 11 ms duration, 18 shocks

EN 61000-4-2 electrostatic discharge (ESD)

4 kV contact discharge, 8 kV air discharge

EN 61000-4-3 electromagnetic field

10V/m (80-1000MHz), 3V/m (1000-6000MHz)

EN 61000-4-4 fast transients (burst)

2 kV power line, 1 kV data line

EN 61000-4-5 surge voltage

power line: 2 kV (line/earth), 1 kV (line/line), 1 kV data line

EN 61000-4-6 Conducted Immunity

10 V (150 kHz-80 MHz)

EN 61000-4-8 power freq magnetic field

30A/m

EN 61000-4-11 voltagedips,shortinterrupt

0%(20ms), 40%(300ms), 70%(500ms), 0%(5s)

EN 55032

EN 55032 Class A

EN 61000-3-2

EN 61000-3-2 Class A

EN 61000-3-3

EN 61000-3-3

FCC CFR47 Part 15

FCC 47CFR Part 15, Class A

FCC

CE/FCC Compliant

China Network Access Certificate

Compliant

CCC

Compliant

RoHS Compliant

RoHS ((EU) 2015/863) and RoHS (GB/T26572-2011) compliant

Accessories to Order Separately

1 × device, 1 × installation package

Scope of delivery

Media module

Update and Revision

Revision Number: 0.19 Revision Date: 12-10-2024

Update and Revision

Revision Number: 0.19 Revision Date: 12-10-2024