Product Number: 0985 342 116

Fast Ethernet Cat5e Data Double-Ended Cordset: Male straight D-coded black M12 Standard to female straight D-coded black M12 Standard, shielded, 50 V AC / 60 V DC, 4 A; PUR green cable, 4-wires, 2x2x0.34 mm²

Fast Ethernet Cat5e Data Double-Ended Cordset: Male straight D-coded black M12 Standard to female straight D-coded black M12 Standard, shielded, 50 V AC / 60 V DC, 4 A; PUR green cable, 4-wires, 2x2x0.34 mm²

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View Side 1

Pin 1 Pin 2 Pin 3 Pin 4
yellow white orange blue

Face View Side 2

Pin 1 Pin 2 Pin 3 Pin 4
yellow white orange blue

Product Family

Data Connectors

Connector Type

Cordset, double ended

Shielding

Shielded

Rated Voltage

60 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

50 V AC / 60 V DC

Rated Current*

4 A

Data Transmission

Fast Ethernet Cat5e

Data Transmission Rate

100 Mbit/s

Product Sub Family

M12 Standard

Type of Contact / Gender

Male

Connector Design

Straight

Attachment Type

Coupling Screw

Number of Pins

4

Coding

D

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 90 °C

Protection Degree / IP Rating**

IP65, IP67, IP69K

Design Standard

IEC 61076-2-101

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuSn

Contact Plating

Cu/Au

Contact Bearer Material

PBT

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

TPU

Molded Body Color

Black

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

CuZn

Attachment Plating

Nickel-plated

Shielding Material

CuZn, tin-plated

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Note

Do not connect or disconnect under load.

Cable Number

342

Conductor Size

2x2x0.34 mm²

Number of Wires

4

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 2 M

Cycles (Torsion)

˃ 2 M @ ± 360 °/1 m

Conductor material

Cu

Cable Jacket Material

PUR

Cable Jacket Color

green matt similarly RAL 6018

Cable Diameter D

ø 6.50 ± 0.20 mm

Wire Insulation Material

PP

Insulated Wire Diameter

ø 1.58 ± 0.05 mm

Overall Shield (Cable)

Cu-ETP1 tinned

Foil shield

Al-PT Foil

Ambient Temperature (Fixed Installation)

- 50 °C - + 80 °C

Ambient Temperature (Flex Installation)

- 25 °C - + 80 °C

Ambient Temperature (Drag Chain Inst)

- 25 °C - + 60 °C

UL Cable Type

AWM: 20549

Flammability Class (Cable Jacket)

DIN EN 60332-2-2, VDE 0482-332-2-2, IEC 60332-2-2, CSA FT-2, flame-retardant

Cable Characteristics

Exclusion of dangerous materials; Line construction similar PROFInet C-Specification; Line requirements similar: IEC 11801, IEC 61156 (CAT 5), EN 50173, EN 50288-2-2 (100MHz-cable and EIA/TIA 568 B (CAT 5e), Good microbes and hydrolysis resistance; Mainly plasticizer diffusion free; Good chemical and oil resistance; Exclusion of PVC and Silicone; LABS-free of lacquer wetting disturbing substances; Coldness flexibility

Core Colors

star quad: white & blue, yellow & orange

Product Sub Family, Side 2

M12 Standard

Type of Contact / Gender, Side 2

Female

Connector Design, Side 2

Straight

Attachment Type, Side 2

Coupling Nut

Number of Pins, Side 2

4

Coding, Side 2

D

Contact Resistance, Side 2

≤ 10 mOhm

Insulation Resistance, Side 2

˃ 10^9 Ohm

Mating Cycles, Side 2

≤ 100

Ambient Temperature (Operation), Side 2*

- 40 °C - + 90 °C

Protection Degree / IP Rating, Side 2**

IP65, IP67, IP69K

Design Standard, Side 2

IEC 61076-2-101

Pollution Degree, Side 2

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category, Side 2

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material, Side 2

CuSn

Contact Plating, Side 2

Cu/Au

Contact Bearer Material, Side 2

PBT

Contact Bearer Color, Side 2

Black

Flammability Class (Contact Bearer), Side 2

UL 94 HB

Molded Body Material, Side 2

TPU

Molded Body Color, Side 2

Black

Flammability Class (Molded Body), Side 2

UL 94 HB

Attachment Material, Side 2

CuZn

Attachment Plating, Side 2

Nickel-plated

Shielding Material, Side 2

CuZn, tin-plated

Fastening Torque (Attachment), Side 2

M 12x1: (50-60) Ncm, hand-tight

RoHS Compliant

yes

Halogenfree

DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1

Oil Resistance

EN 60811 Part 2-1

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

Notice derating

Update and Revision

Revision Number: 0.67 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.67 Revision Date: 05-31-2024


Part Numbers

Item # Item Description Cable Length
11956 0985 342 116/0,3 M 0.3 m
934715001 0985 342 116/0,5 M 0.5 m
11957 0985 342 116/0,6 M 0.6 m
934715002 0985 342 116/1 M 1 m
934715035 0985 342 116/1,5 M 1.5 m
934715003 0985 342 116/2 M 2 m
934715032 0985 342 116/2,5 M 2.5 m
934715033 0985 342 116/3 M 3 m
934715036 0985 342 116/3,5 M 3.5 m
934715037 0985 342 116/4 M 4 m
934715034 0985 342 116/4,5 M 4.5 m
934715004 0985 342 116/5 M 5 m
934715005 0985 342 116/5,5 M 5.5 m
934715006 0985 342 116/6 M 6 m
934715007 0985 342 116/6,5 M 6.5 m
934715008 0985 342 116/7 M 7 m
934715009 0985 342 116/7,5 M 7.5 m
11959 0985 342 116/8 M 8 m
11961 0985 342 116/9 M 9 m
934715010 0985 342 116/10 M 10 m
934715011 0985 342 116/15 M 15 m
934715012 0985 342 116/20 M 20 m
934715013 0985 342 116/25 M 25 m
934715014 0985 342 116/30 M 30 m
934715015 0985 342 116/35 M 35 m
11972 0985 342 116/40 M 40 m
11975 0985 342 116/45 M 45 m
11977 0985 342 116/50 M 50 m