Product Number: FWSHBF02SQW

DuetConnect Hybrid Termination Box

DuetConnect HTB 4C/2F SC/APC Duplex OS2 Adapters with Shutter, White

  • Availability:
    Global
  • Status:
    Active

Specifications

Overall Height

0.92 in

Overall Width

3.54 in

Depth

5.23 in

Front Connection

Flush

Packaging

Individually packaged in a box.

Weight

0.15 lbs

Materials

Description Material Color Type
Adapter Sleve Zirconia-Ceramic
Front Fiber Connector Body Plastic - UL94V-0 Green SC/APC Duplex
Box Assembly Plastic - UL94V-0 White
Front Copper Connector Body Plastic - UL94V-0 Green

Max Capacity

2 Fibers, 1 SC/APC Duplex Adapter

Installation Temperature Range

-10°C to 60°C

Storage Temperature Range

-10°C to 75°C

Dimensions

Width Height Depth
3.54 in 0.92 in 5.23 in

UL Rating

Tested to UL2043 for Plenum spaces

Environmental Space

Indoor

Included Parts

(4) Slim Splice Protection sleeve 25mm, (2) Self-locking cable tie /4.0, (2) TRI-COMBO PAN HD 6-32 MACH. SCREW 1.25 LG.

Update and Revision

Revision Number: 0.19 Revision Date: 02-12-2025

Update and Revision

Revision Number: 0.19 Revision Date: 02-12-2025