Product Number: 2768RW

Indoor/Outdoor Stadium, Audio Snake Cable, 12 Pr #22 Str TC, Ind. Shielded, CPE Jkt, CMR, Waterblocked

Audio Snake Cable, 12 Pair 22 AWG (7 x 30) Tinned Copper, PP Insulation, Individually Foil Shielded, Waterblocking tape, CPE Jacket, CMR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Multi-channel interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles; Live events or studio sound; Analog audio; Dual-purpose indoor/outdoor with no transition; Below-grade, wet-locations

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 12 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Color Code
Pair(s) PP - Polypropylene 0.011 in (0.28 mm) Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown, Black & Orange, Red & White, Red & Green, Red & Blue, Red & Yellow, Red & Brown

Inner Shield

Element Shield Type Material Coverage Drainwire Type Notes
Pair(s) Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC each pair

Waterblocking

Waterblock Tape

Outer Jacket

Material Nom. Thickness Nom. Diameter
CPE - Chlorinated Polyethylene 0.045 in (1.1 mm) 0.500 in (12.7 mm)

Overall Cable Diameter (Nominal)

0.500 in (12.7 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Pair(s) 15 Ohm/1000ft (49 Ohm/km) 30 pF/ft (98 pF/m) 55 pF/ft (180 pF/m) 50 Ohm 66% 1.4 Amps per conductor @ 25°C

Voltage

UL Voltage Rating
300 V (CMR)

Temperature

UL Temperature Operating
75°C -20°C to +75°C

Bend Radius

Stationary Min. Installation Min.
5.0 in (130 mm) 5.0 in (130 mm)

Max. Pull Tension

327 lbs (148 kg)

Bulk Cable Weight

133 lbs/1000ft (198 kg/km)

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, UV Resistance, Aerial - When supported by messenger wire

Flammability / Reaction to Fire

UL1666 Riser

NEC / UL Compliance

Article 800, CMR

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Print legend includes sequential footage marks.

Update and Revision

Revision Number: 0.182 Revision Date: 12-22-2023

Update and Revision

Revision Number: 0.182 Revision Date: 12-22-2023

Part Numbers

Item # Color Putup Type Length UPC Footnote
2768RW 0101000 Black Reel 1,000 ft 612825387442
2768RW 0105000 Black Reel 5,000 ft 612825387459 C Z