Product Number: 70018E

AUDIO ANALOG 1 PAIR 26AWG,TPE

ANALOG AUDIO 1 PAIR 26AWG/0.14mm², TPE

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

1 PR Audio snake cable for mobile applications

Conductor

AWG Stranding Construction n x D No. of Pairs
26 18x38 18x0.10 mm 1

Conductor Count

2

Total Number of Pairs

1

Insulation

Material Diameter +/- Tolerance
PE - Polyethylene 0.05 mm

Color Chart

Color
Red & White

Inner Shield

Material Coverage [%]
Tinned Copper (TC) 90%

Inner Jacket

Material
TPE - Thermoplastic Elastomer

Table Notes

Jacket single element

Outer Shield

Material
Tinned Copper (TC)
Tinned Copper (TC)

Outer Jacket

Material Nominal Diameter
TPE - Thermoplastic Elastomer 4.50 mm

Cabling

Description
1 pair

Conductor DCR

Max. Conductor DCR
148 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor
70 pF/m

Min. Bend Radius During Installation

70 mm

Min. Bend Radius During Operation

45 mm

Environmental Space

Indoor

Update and Revision

Revision Number: 0.102 Revision Date: 02-15-2024

Update and Revision

Revision Number: 0.102 Revision Date: 02-15-2024


Part Numbers

Item # Color Put-Up Type Length
70018E.00500 Black Reel 500 m