Product Number: 25200UE

Security & Sound, 2 Conductor 16 AWG BC, Armored

Security & Commercial Audio Cable, Armored, 2 Conductor 16 AWG stranded (19x29) bare copper conductors with polyolefin insulation, PVC jacket.

  • Availability:
    Global
  • Status:
    Active
25200UE

Specifications

Suitable Applications

Data Circuits, Monitor/Detection, Control Circuits, Initiating Circuits, Notification Circuits

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 16 AWG 19x29 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.008 in (0.20 mm) 0.073 in (1.9 mm) Black, Red

Outer Shield

Shield Type Material Coverage
Tape Polyester 100%

Inner Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.184 in (4.67 mm)

Armor

Armor Type & Material Armor Thickness Diameter Over Armor
AIA - Aluminum Interlock Armor 0.025 in (0.64 mm) 0.387 in (9.83 mm)

Overall Cable Diameter (Nominal)

0.387 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
4.2 Ohm/1000ft 23 pF/ft (75 pF/m) 6.25 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C 0°C To +75°C

Bend Radius

Stationary Min. Installation Min.
3.87 in (98.3 mm) 3.87 in

Max. Pull Tension

200 lbs (91 kg)

Bulk Cable Weight

65 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL1666 Riser, FT4

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6200UE

Update and Revision

Revision Number: 0.240 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.240 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
25200UE 0001000 None Reel 1,000 ft 612825132066 C