Product Number: 5400UH

Security & Sound, 2 Conductor 20 AWG, TC, CMR

Security & Commercial Audio Cable, 2 Conductor 20 AWG stranded (7x28) tinned copper conductors with polyolefin insulation, PVC jacket with ripcord, Riser rated.

  • Availability:
    Global
  • Status:
    Active
5400UH

Specifications

Suitable Applications

Security Systems, Intercom/PA Systems, Sound/Audio Systems, Power Limited Controls, Single Line Telephone

Conductor

AWG Stranding Material Nominal Diameter No. of Conductors
20 7x28 BC - Bare Copper 0.036 in 2

Conductor Count

2

Insulation

Material Nominal Diameter
PP - Polypropylene 0.052 in

Color Chart

Number Color
1 Black
2 Red

Outer Shield

Material
No Shield

Outer Jacket

Material Nominal Diameter
PVC - Polyvinyl Chloride 0.138 in

Conductor DCR

Nominal Conductor DCR
10.2 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Conductor
18.5 pF/ft

Inductance

Nominal Inductance
0.18 µH/ft

Current

Max. Recommended Current [A]
3.75 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V RMS

UL Temp Rating

75°C

Operating Temperature Range

-5°C To +75°C

Bulk Cable Weight

11 lbs/1000ft

Max. Pull Tension

22 lbs

Min. Bend Radius/Minor Axis

1.40 in

NEC Articles

Article 800

NEC/(UL) Compliance

CMR

CEC/C(UL) Compliance

CMG

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

Yes

Suitability - Burial

No

Suitability - Hazardous Locations

No

Suitability - Indoor

Yes

UL Flammability

UL1666 Vertical Shaft

Plenum (Y/N)

No

Plenum Number

6400UH

Notes

Print legend includes sequential footage marks. Rip cord under jacket.

Update and Revision

Revision Number: 0.126 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.126 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
5400UH 0081000 Gray Reel 1,000 ft 612825162001
5400UH 008U1000 Gray UnReel 1,000 ft 612825162049