Product Number: GMTT216

Outdoor Tactical tight buffered (core bonded design) PUR jacket 16f MM OM2.

Outdoor Tactical tight buffered optical fiber cable with core bonded design with Polyurethane (PUR) outer jacket. 16 fibers MM OM2.

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor/Outdoor

Suitable Applications

For outdoor and indoor use. These metal-free mobile cables have been designed for de-spooling and re-spooling repeatedly. Support all computer network applications such as FDDI, Gigabit Ethernet and ATM Easy to install. Not Recommended for direct burial. Core-bonded Polyurethane jacket providing simple installation.

Fiber Cable Construction

Fiber Type Fiber Count
OM2 16

Fiber Color Coding

TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown, Gray, White, Red, Black, Yellow, Violet, Pink, Aqua. With Ringmark: BL, OR, GR, BR

Buffer Specification

Fiber Type Buffer Construction Buffer Material Buffer Diameter
OM2 Tight Nylon 0.9 mm

Cable Core Water Tight

Yes

Cable Core Waterblocking

Waterblocking Aramid Yarns

Bulk Cable Weight

64 kg/km

Type of Armor

Non-Armored

Number of Jackets

Single Jacket

Outer Jacket

Material Color Nominal Diameter Ripcord
PUR - Polyurethane Black 8.3 mm Yes

Max. Attenuation at 1300 nm

0.9 dB/km

Max. Attenuation at 850 nm

2.9 dB/km

Mechanical Tests

Description Tested Standard Requirement/Value According to Family Specification
Cable Min. Bend Radius Installation (Short Term) IEC 60794-1-21-E6 66.4 mm
Cable Min. Bend Radius Operation (Long Term) IEC 60794-1-21-E11 33.2 mm
Cable Max. Tensile Strength Installation (Short Term) IEC 60794-1-21-E1 2250 N (506 lbf)
Cable Max. Tensile Strength Operation (Long Term) 750 N (169 lbf)
Cable Max. Crush Resistance Installation (Short Term) IEC 60794-1-21-E3 5 kN/m IEC 60794-2-20
Cable Max. Crush Resistance Operation (Long Term) IEC 60794-1-21-E3 3 kN/m IEC 60794-2-20

Operating Temperature Range

-70 °C to +85 °C

Installation Temperature Range

-5 °C to +50 °C

Storage Temperature Range

-70 °C to +85 °C

UL Rating/Flame Test

Non-UL Rated

IEC Flammability

IEC 60332-1-2

REACH

Compliant

ISO/IEC Compliance

IEC 60794, ISO/IEC 11801-1

UV/ Sunlight Protection

Yes

Update and Revision

Revision Number: 0.56 Revision Date: 09-17-2024

Update and Revision

Revision Number: 0.56 Revision Date: 09-17-2024