Product Number: 7783AFP

7783AFP - Triax 8, RG-6, 18 AWG Str SPC, SPC + BC Braids, PUR Jkt

Triax 8, RG-6, 18 AWG (7x28) Stranded Silver plated Copper Conductor, PE Insulation, 80% Silver plated Copper Braid Shield, PE Insulation, 80% Bare Copper Braid Shield, PUR Jacket.

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Discontinued

Specifications

Suitable Applications

Analog Video; Interconnect camera to CCU (camera control unit)

Series Type

Triax 8/11/14

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 14 AWG Stranded 0.99 mm SC - Silvered Copper

Insulation

Material Nom. Insulation Diameter
PE - Polyethylene (Foam) 4.52 mm (0.178 in)

Inner Shield

Shield Type Material Coverage
Braid Silvered Copper (SC) 80%

Inner Jacket

Material Nom. Diameter
PE - Polyethylene 6.6 mm (0.26 in)

Outer Shield

Outer Shield Type Material Coverage
Braid Bare Copper (BC) 80%

Outer Jacket

Material Nom. Diameter
PUR - Polyurethane 8.4 mm (0.33 in)

Attenuation

Frequency Nom. Attenuation
1 MHz 0.6 dB/100m
10 Mhz 2.2 dB/100m
20 MHz 3.2 dB/100m
40 MHz 4.6 dB/100m
50 MHz 5.1 dB/100m
60 MHz 5.6 dB/100m
100 MHz 7.5 dB/100m
300 MHz 13.8 dB/100m

Electricals

Nom. Conductor DCR Nom. Inner Shield DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
32 Ohm/km (9.8 Ohm/1000ft) 14 Ohm/km (4.3 Ohm/1000ft) 9 Ohm/km (2.7 Ohm/1000ft) 52 pF/m (16 pF/ft) 75 Ohm 83%

Screening

Frequency Min. Screening Attenuation
30 - 1000 MHz 75 dB

Temperature

Operating Installation Storage
-40°C To +70°C -5°C To +70°C -40°C To +70°C

Bend Radius

Stationary Min.
80 mm (3.1 in)

Max. Pull Tension

250 N (56 lbf)

Bulk Cable Weight

139 kg/km (93.4 lbs/1000ft)

Environmental Suitability

Indoor

CENELEC Compliance

EN 50117-1

European Directive Compliance

EU CE Mark

Update and Revision

Revision Number: 0.269 Revision Date: 05-14-2025

Update and Revision

Revision Number: 0.269 Revision Date: 05-14-2025

Resources

Resources