Product Number: 7801A

Metric Video Triax, #19 Solid SPC, SPC Braid, PVC Jacket, BC Braid, Belflex Jacket

19 AWG solid .039" silver-plated copper conductor, gas-injected foam PE insulation, two braids: one silver-plated copper (90%) and one bare copper (80%), PVC inner jacket between braids, Belflex jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

AWG Stranding Material Nominal Diameter No. of Coax
19 Solid SCCS - Silvered Copper Covered Steel 0.039 in 1

Conductor Count

1

Insulation

Material Nominal Diameter
PE - Polyethylene (Foam) 0.178 in

Inner Shield

Type Material Coverage [%] Drainwire Diameter
Braid Silvered Copper (SC) 90% 0.2 mm

Inner Jacket

Material Nominal Diameter
PVC - Polyvinyl Chloride 0.26 in

Outer Shield

Type Material Coverage [%] Nominal Diameter
Braid Bare Copper (BC) 80% 0.282 in

Outer Jacket

Material Material Trade Name Nominal Diameter
PVC - Polyvinyl Chloride Belflex® 0.331 in

Conductor DCR

Nominal Conductor DCR Nominal Conductor DCR Conductor Resistance Nominal Inner Shield DCR Nominal Outer Shield DCR
9.33 Ohm/1000ft 9.33 Ohm/1000ft 3.28 Ohm/1000ft 2.76 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Shield
16.7 pF/ft

Inductance

Nominal Inductance
0.095 µH/ft

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz] Min. Structural Return Loss (SRL)
1-100 MHz 26 dB
101-300 MHz 23 dB

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
1 MHz 0.19 dB/100ft
3.58 MHz 0.36 dB/100ft
5 MHz 0.43 dB/100ft
7 MHz 0.51 dB/100ft
10 MHz 0.61 dB/100ft
67.5 MHz 1.76 dB/100ft
71.5 MHz 1.8 dB/100ft
88.5 MHz 2.1 dB/100ft
100 MHz 2.2 dB/100ft
135 MHz 2.6 dB/100ft
143 MHz 2.7 dB/100ft
180 MHz 3 dB/100ft
270 MHz 3.8 dB/100ft
360 MHz 4.5 dB/100ft
540 MHz 5.6 dB/100ft
720 MHz 6.6 dB/100ft
750 MHz 6.7 dB/100ft
1000 MHz 7.9 dB/100ft
1500 MHz 9.9 dB/100ft
2000 MHz 11.6 dB/100ft
2250 MHz 12.4 dB/100ft
3000 MHz 14.5 dB/100ft

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.52 ns/ft 81%

Voltage

Non-UL Voltage Rating
600 V RMS

Non-UL Temp Rating

80°C

Operating Temperature Range

-50°C To +80°C

Bulk Cable Weight

60 lbs/1000ft

Max. Pull Tension

112 lbs

Min. Bend Radius/Minor Axis

3.5 in

Environmental Space

Indoor/Outdoor

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

No

MII Order #39 (China RoHS)

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

Yes - Black for permanent outdoor installations; all colors suitable for outdoor field deployable use

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.326 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.326 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
7801A X7I328 Red X71 Reel 328 ft 612825355458