Product Number: 1671B

50 Ohm Microwave, RG405 Commercial non-QPL Product, 24 AWG SPC Coax, Unjacketed

50 Ohm, RG-405/U type , 24 AWG solid .020" silver-plated copper conductor, PTFE insulation, copper-tin composite shield (100% coverage), unjacketed.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Microwave

Conductor

AWG Stranding Material Nominal Diameter No. of Coax
24 Solid SC - Silvered Copper 0.02 in 1

Conductor Count

1

Insulation

Material Material Trade Name Nominal Diameter
PTFE - Polytetrafluoroethylene Teflon® 0.062 in

Outer Shield

Type Layer Material Coverage [%]
Tape 1 Bare Copper (BC) 100%
Braid 2 Tinned Copper (TC + Tin Filled) 100%

Outer Jacket

Material
No Jacket

Conductor DCR

Nominal Conductor DCR Outer Conductor DCR
25.7 Ohm/1000ft 10.2 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Shield
29.5 pF/ft

Inductance

Nominal Inductance
0.07 µH/ft

Impedance

Nominal Characteristic Impedance
50 Ohm

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
500 MHz 15 dB/100ft
1000 MHz 22.5 dB/100ft
2000 MHz 32.8 dB/100ft
3000 MHz 41.2 dB/100ft
5000 MHz 54.9 dB/100ft
7000 MHz 66.4 dB/100ft
10000 MHz 81.2 dB/100ft
15000 MHz 102 dB/100ft
18000 MHz 113 dB/100ft
20000 MHz 120 dB/100ft

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.46 ns/ft 70%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation)
500 MHz 17 dB/100ft
1000 MHz 24.9 dB/100ft
2000 MHz 36.5 dB/100ft
3000 MHz 45.7 dB/100ft
5000 MHz 60.5 dB/100ft
7000 MHz 72.9 dB/100ft
10000 MHz 88.7 dB/100ft
15000 MHz 110.9 dB/100ft
18000 MHz 122.7 dB/100ft
20000 MHz 130 dB/100ft

Power Rating

Frequency [MHz] Max. Power Rating [W]
500 MHz 180 W
1,000 MHz 119 W
2,000 MHz 79 W
3,000 MHz 62 W
5,000 MHz 46 W
7,000 MHz 37 W
10,000 MHz 30 W
15,000 MHz 24 W
18,000 MHz 21 W
20,000 MHz 20 W

Voltage

Non-UL Voltage Rating UL Voltage Rating
1500 V RMS 30 V RMS (UL AWM Style 10245)

VSWR

Frequency [MHz] Max. VSWR
500 MHz 1.1:1
1000 MHz 1.11:1
3000 MHz 1.13:1
7000 MHz 1.17:1
15000 MHz 1.25:1
20000 MHz 1.3:1

Electrical Characteristics Notes

VSWR limit is a continuous sloping line from 500 MHz to 20 GHz

Non-UL Temp Rating

200°C

Operating Temperature Range

-70°C To +200°C

Bulk Cable Weight

11 lbs/1000ft

Max. Pull Tension

26 lbs

Min. Bend Radius During Installation

0.125 in

Min. Bend Radius During Operation

.375 in

Min Flexing Radius

0.375 in

RG Type

405

Qualified Products List (QPL)

No

Environmental Space

Indoor/Outdoor

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

No

MII Order #39 (China RoHS)

Yes

Suitability - Aerial

No

Suitability - Burial

No

Suitability - Hazardous Locations

No

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Plenum (Y/N)

No

Footnote

E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'.

Notes

Commercial non-QPL product

Update and Revision

Revision Number: 0.424 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.424 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
1671B TIN500 Tin Reel 500 ft 612825120308