Product Number: 1674A

Conformable® Coax, 50 Ohm Microwave, #29, SPCCS, Unjacketed

M17/151 type, 29 AWG solid .011" silver-plated copper-covered steel conductor, TFE Teflon® insulation, copper-tin composite shield (100% coverage), unjacketed.

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

AWG Stranding Material Nominal Diameter No. of Coax
29 Solid SCCS - Silvered Copper Covered Steel 0.011 in 1

Conductor Count

1

Insulation

Material Material Trade Name Nominal Diameter
PTFE - Polytetrafluoroethylene Teflon® 0.034 in

Outer Shield

Type Layer Material Coverage [%]
Tape 1 Bare Copper (BC) 100%
Braid 2 Tinned Copper (TC + Tin Filled) 100%

Outer Jacket

Material
No Jacket

Conductor DCR

Nominal Conductor DCR Nominal Conductor DCR Conductor Resistance Nominal Outer Shield DCR Outer Conductor DCR
205 Ohm/1000ft 205 Ohm/1000ft 8 Ohm/1000ft 8 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Shield
29.5 pF/ft

Inductance

Nominal Inductance
0.07 µH/ft

Impedance

Nominal Characteristic Impedance
50 Ohm

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
500 MHz 25 dB/100ft
1000 MHz 36.7 dB/100ft
2000 MHz 53.8 dB/100ft
3000 MHz 67.3 dB/100ft
5000 MHz 89.2 dB/100ft
7000 MHz 107.5 dB/100ft
10000 MHz 130.9 dB/100ft
15000 MHz 163.8 dB/100ft
18000 MHz 181.1 dB/100ft
20000 MHz 192 dB/100ft

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.46 ns/ft 70%

Power Rating

Frequency [MHz] Max. Power Rating [W]
500 MHz 45 W
1,000 MHz 31 W
2,000 MHz 22 W
3,000 MHz 18 W
5,000 MHz 13 W
7,000 MHz 11 W
10,000 MHz 9.3 W
15,000 MHz 7.6 W
18,000 MHz 6.9 W
20,000 MHz 6.5 W

Voltage

Non-UL Voltage Rating UL Voltage Rating
1000 V RMS 30 V RMS

VSWR

Frequency [MHz] Max. VSWR
500 MHz 1.16:1
1000 MHz 1.17:1
5000 MHz 1.24:1
10000 MHz 1.33:1
15000 MHz 1.41:1
20000 MHz 1.50:1
18000 MHz 1.50:1
20000 MHz 1.50:1

Non-UL Temp Rating

200°C

UL Temp Rating

105°C

Operating Temperature Range

-70°C To +200°C

Bulk Cable Weight

3 lbs/1000ft

Max. Pull Tension

20 lbs

Min Bend Radius (Overall)

0.5 in

Min. Bend Radius During Installation

0.125 in

Min Flexing Radius

0.375 in

UL AWM Style Compliance

AWM 10245 (30 V 105°C)

Environmental Space

Indoor/Outdoor

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

No

MII Order #39 (China RoHS)

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

UL Flammability

Horizontal Wire

UL voltage rating

30 V RMS

Plenum (Y/N)

No

Notes

VSWR limit is a continuous line from 500 MHz to 20 GHz

Update and Revision

Revision Number: 0.436 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.436 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
1674A TIN50 Tin Reel 50 ft 612825120506
1674A TIN100 Tin Reel 100 ft 612825120483
1674A TIN500 Tin Reel 500 ft 612825120513
1674A TIN1000 Tin Reel 1,000 ft 612825120490