Product Number: 7784ENH

7784ENH - Triax 11, 15 AWG Solid BC, Double BC Braids, LSZH Jkt

Triax 11, 15 AWG Solid Copper Conductor, PE Insulation, 80% Bare Copper Braid Shield, LSZH Insulation, 80% Bare Copper Braid Shield, LSZH Jacket.

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Analog Video; Interconnect camera to CCU (camera control unit)

Series Type

Triax 8/11/14

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 15 AWG Solid 1.4 mm BC - Bare Copper

Insulation

Element Material Nom. Insulation Diameter
Insulated Conductor PE - Polyethylene (Foam) 6.5 mm (0.26 in)

Inner Shield

Shield Type Material Coverage
Braid Bare Copper (BC) 80%

Inner Jacket

Material Nom. Diameter
PE - Polyethylene 8.5 mm (0.33 in)

Outer Shield

Outer Shield Type Material Coverage
Braid Bare Copper (BC) 80%

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 11 mm

Attenuation

Frequency Nom. Attenuation
1 MHz 0.5 dB/100m
3.58 MHz 1 dB/100m
5 MHz 1.2 dB/100m
7 MHz 1.3 dB/100m
10 MHz 1.6 dB/100m
67.5 MHz 4.1 dB/100m
71.5 MHz 4.3 dB/100m
88.5 MHz 4.8 dB/100m
100 MHz 5.2 dB/100m
135 MHz 6 dB/100m
143 MHz 6.2 dB/100m
180 MHz 7.1 dB/100m
270 MHz 8.7 dB/100m
300 MHz 9 dB/100m
360 MHz 10.2 dB/100m
540 MHz 12.8 dB/100m
720 MHz 15 dB/100m
750 MHz 15.4 dB/100m
1000 MHz 18.2 dB/100m
1500 MHz 23 dB/100m
2000 MHz 27.4 dB/100m
2250 MHz 29.4 dB/100m
3000 MHz 35.1 dB/100m

Electricals

Nom. Conductor DCR Nom. Inner Shield DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
11.2 Ohm/km 6.5 Ohm/km (2.0 Ohm/1000ft) 7 Ohm/km (2.1 Ohm/1000ft) 55 pF/m (17 pF/ft) 75 Ohm 81%

Screening

Frequency Min. Screening Attenuation
30 - 850 MHz 75 dB

Voltage

Voltage Rating
400 V RMS

Table Notes

Maximum operating

Temperature

Operating Installation Storage
-30°C To +70°C -5°C To +70°C -30°C To +70°C

Bend Radius

Stationary Min.
110 mm (4.3 in)

Max. Pull Tension

300 N (67 lbf)

Environmental Suitability

Indoor/Outdoor - Euroclass Eca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

CENELEC Compliance

EN 50117-1, EN 50290-2-20

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.219 Revision Date: 04-29-2024

Update and Revision

Revision Number: 0.219 Revision Date: 04-29-2024


Part Numbers

Item # Color Putup Type Length EAN
7784ENH.02500 Red Reel 500 m 8719605014498
7784ENH.021000 Red Reel 1,000 m 8719605014481

Resources

Resources