Product Number: C5560

Teck90 600V, 2+G C #10+12 Str BC, XLPE Ins M4, PVC Jkt, AIA Armor, Blk PVC Jkt, CSA HL SUN RES -40C

Teck90 600V, 2+G Conductor 10+12AWG (7x18H) Bare Copper, XLPE Insulation M4 Color Code, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, CSA HL SUN RES -40C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Power and Control Applications up to 600V

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 10 7x18 BC - Bare Copper
Ground 1 12 7x20 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
XLP, XLPO, XLPE (Thermoset) 0.03 in (0.76 mm) 0.174 in (4.42 mm) Black, White

Inner Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.047 in (1.2 mm) 0.442 in (11.2 mm)

Armor

Armor Type & Material Diameter Over Armor
AIA - Aluminum Interlock Armor 0.667 in (16.9 mm)

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.048 in (1.2 mm) 0.763 in (19.4 mm) Yes

Electricals

Element Nom. Conductor DCR Max. Current
Conductor(s) 1.06 Ohm/1000ft 40 Amps per Conductor at 30ºC
Ground 1.65 Ohm/1000ft (5.41 Ohm/km)

Voltage

Voltage Rating
600 V (TECK 90)

Temperature

UL Temperature Operating Installation
90°C -40°C To +90°C -25°C To +90°C

Bend Radius

Stationary Min. Installation Min.
6.104 in (155.0 mm) 6.104 in (155.0 mm)

Max. Pull Tension

550.4 lbs (249.7 kg)

Bulk Cable Weight

278 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

CEC / C(UL) Compliance

TECK 90, HL

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.264 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.264 Revision Date: 02-03-2025

Part Numbers

Item # Putup Type UPC
C5560 01010000 Reel 612825283041
C5560 0102500 Reel 612825283065
C5560 0105000 Reel 612825283072
C5560 0107500 Reel 612825283089
C5560 INJ10000 Reel 612825283034
C5560 0105000 Reel