Product Number: 31510

Lead Wire, #10 Str TC, Neoprene Ins, AWM 3046

Low Temp Rubber Lead Wire, 10AWG (65x28) Tinned Copper, Neoprene Insulation, AWM 3046 600V 90C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

internal wiring of appliances, oil resistance applications, motor lead systems

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 10 AWG 65x28 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
Neoprene 0.049 in (1.2 mm) 0.209 in (5.31 mm)

Overall Cable Diameter (Nominal)

0.209 in (5.31 mm)

Electricals

Nom. Conductor DCR Max. Current
1.11 Ohm/1000ft 64 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
600 V (AWM 3046)

Temperature

UL Temperature Operating
90°C -30°C To +90°C

Bend Radius

Stationary Min. Installation Min.
2.09 in (53.1 mm) 2.09 in (53.1 mm)

Max. Pull Tension

130 lbs (59 kg)

Recommended Max Baking Cycles

24 Hours @ 300°F (149°C) ~ 8 Hours @ 325°F (163°C) ~ 15 Minutes @ 450°F (232°C)

Bulk Cable Weight

49 lbs/1000ft

Environmental Suitability

Indoor, Outdoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

Horizontal flame

AWM Compliance

AWM 3046

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Recommended Maximum Baking Cycles: 24 Hours @ 300°F (149°C) ~ 8 Hours @ 325°F (163°C) ~ 15 Minutes @ 450°F (232°C)

Update and Revision

Revision Number: 0.476 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.476 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC
31510 010250 Black Reel 250 ft 612825142157
31510 0102000 Black Reel 2,000 ft 612825142140