Product Number: 32720

Lead Wire, #20 Str TC UNISTRAND, PVC Ins, AWM 1015 CSA TYPE TEW

Low Temp Plastic Lead Wire, 20AWG (7x28) Tinned Copper Unistrand, PVC Insulation, AWM 1015 CSA TYPE TEW JQA-F 600V 105C VW-1

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances

Conductor

AWG Stranding Material No. of Conductors
20 7x28 TC - Tinned Copper (Uni-Strand®) 1

Conductor Count

1

Insulation

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.099 in 0.03 in

Voltage

Non-UL Voltage Rating UL Voltage Rating
600 V 600 V

Non-UL Temp Rating

105°C

UL Temp Rating

105°C

Bulk Cable Weight

7.4 lbs/1000ft

UL AWM Style Compliance

AWM 1015 (600 V 105°C)

CSA Rating

600 V, 105°C

CSA Type

TEW

Military Compliance

N/A

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

UL Flammability

VW-1

UL voltage rating

600 V RMS

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.310 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.310 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
32720 0134000 Blue, Dark Reel 4,000 ft 612825143246