Product Number: 35622

Lead Wire, #22 Str TC, XLPO Ins, AWM 3173

Rubber Lead Wire, 22AWG (7x30) Tinned Copper, XLPO Insulation, AWM 3173 CSA TYPE CL1251 600V 125C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Class 130(B) motor lead systems, internal wiring of appliances

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 22 7x30 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
XLP, XLPO, XLPE (Thermoset) 0.032 in (0.81 mm) 0.093 in (2.4 mm)

Overall Cable Diameter (Nominal)

0.093 in (2.4 mm)

Voltage

UL Voltage Rating
600 V RMS

Temperature

UL Temperature
125°C

Bend Radius

Stationary Min. Installation Min.
0.38 in (9.7 mm) 0.38 in (9.7 mm)

Max. Pull Tension

9.1 lbs (4.1 kg)

Recommended Max Baking Cycles

24 Hours @ 300°F (149°C) ~ 12 Hours @ 325°F (163°C) ~ 8 Hours @ 350°F (177°C)

Bulk Cable Weight

6 lbs/1000ft

Sustainability

CA Prop 65

AWM Compliance

AWM 3173

CEC / C(UL) Compliance

CL-1251

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.452 Revision Date: 03-04-2023

Update and Revision

Revision Number: 0.452 Revision Date: 03-04-2023

Part Numbers

Item # Color Putup Type Length UPC Footnote
35622 0105000 Black Reel 5,000 ft 612825145318 I U Z
35622 0055000 Green, Dark 612825379850 I U Z
35622 0025000 Red Reel 5,000 ft 612825145301 C I U Z