Product Number: 36102

Lead Wire, #2 Str TC, CSPE Ins, 5000V

Low Temp Rubber Lead Wire, 2AWG (163x24) Tinned Copper, CSPE Insulation, 5000V

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

high voltage applications, Class 130(B) motor lead systems, internal wiring of appliances, oil resistance applications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 2 163x24 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
CSPE - Chlorosulphonated Polyethylene 0.162 in (4.11 mm) 0.643 in (16.3 mm)

Overall Cable Diameter (Nominal)

0.643 in (16.3 mm)

Voltage

Voltage Rating
5000 V RMS

Bend Radius

Stationary Min. Installation Min.
2.58 in (65.5 mm) 2.58 in (65.5 mm)

Max. Pull Tension

825 lbs (374 kg)

Bulk Cable Weight

368 lbs/1000ft

Sustainability

CA Prop 65

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Separator material over conductor.

Update and Revision

Revision Number: 0.449 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.449 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
36102 010500 Black Reel 500 ft 612825145424 C F