Product Number: 37103

Lead Wire, #3 Str TC, EPDM Ins, AWM 3340 AWM 3374

Rubber Lead Wire, 3AWG (133x24) Tinned Copper, EPDM Insulation, AWM 3340 AWM 3374 CSA TYPE CL1254 600V 125C FLEX 150C NO FLEX

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

AWG Stranding Material No. of Conductors
3 133x24 TC - Tinned Copper 1

Conductor Count

1

Insulation

Material Nominal Diameter Nominal Wall Thickness
EPDM - Ethylene Propylene Diene Monomer 0.474 in 0.084 in

Voltage

UL Voltage Rating
600 V RMS

UL Temp Rating

150°C

Recommended Max Baking Cycles

24 Hours @ 300°F (149°C) ~ 4 Hours @ 375°F (190°C)

Bulk Cable Weight

227 lbs/1000ft

Min. Bend Radius/Minor Axis

1.9 in

UL AWM Style Compliance

AWM 3340, AWM 3374

CSA Rating

600 V, 125°C

CSA Type

CL1254

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL voltage rating

600 V RMS

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP., F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'.

Notes

Separator material over conductor.

Update and Revision

Revision Number: 0.368 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.368 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
37103 010100 Black Reel 100 ft 612825146681
37103 010250 Black Reel 250 ft 612825146698