Product Number: 2004C

Electronic, 3 C #18 Str TC, PO Ins, OS, PVC Jkt

Electronic, 3 Conductor 18AWG (16x30) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, PVC Outer Jacket

  • Availability:
    Global
  • Status:
    Active
2004C

Specifications

Suitable Applications

Electronics

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 18 AWG 16x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PE - Polyethylene 0.016 in (0.41 mm) 0.079 in (2.0 mm) Black, White, Red

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.025 in (0.64 mm) 0.224 in (5.69 mm)

Overall Cable Diameter (Nominal)

0.224 in (5.69 mm)

Electricals

Element Nom. Conductor DCR Max. Current
Conductor(s) 7.06 Ohm/1000ft 13 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
2.24 in (56.9 mm) 2.24 in (56.9 mm)

Max. Pull Tension

71.5 lbs (32.4 kg)

Bulk Cable Weight

30 lbs/1000ft

Environmental Suitability

Indoor, Indoor

Flammability / Reaction to Fire

UL 1685 UL Loading, FT4

NEC / UL Compliance

Article 800, CM

AWM Compliance

AWM 2093

CEC / C(UL) Compliance

HLABCD, ACIC

Update and Revision

Revision Number: 0.38 Revision Date: 11-30-2023

Update and Revision

Revision Number: 0.38 Revision Date: 11-30-2023