Product Number: 9163MN

SpaceMaker™, 5 C #14 Str TC, PO Ins, PVC Jkt, AWM 2937

SpaceMaker™, 5 Conductor 14AWG (104x34) Tinned Copper, PO Insulation, PVC Outer Jacket, AWM 2937

  • Availability:
    Global
  • Global inventory:
    Available
9163MN

Specifications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 5 14 104x34 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.010 in (0.25 mm) 0.095 in (2.4 mm) Black, White, Red, Dark Green, Brown

Outer Shield

Shield Type Material
No Shield No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.016 in (0.41 mm) 0.289 in

Overall Cable Diameter (Nominal)

0.289 in (7.34 mm)

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
2.7 Ohm/1000ft 24 pF/ft (79 pF/m) 5.6 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
80°C -20°C To 80°C

Max. Pull Tension

259 lbs (117 kg)

Bulk Cable Weight

81 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

FT2

NEC / UL Compliance

Article 800

AWM Compliance

AWM 2937

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.44 Revision Date: 04-04-2025

Update and Revision

Revision Number: 0.44 Revision Date: 04-04-2025

Part Numbers

Item # Color Putup Type Length UPC
9163MN 006100 Blue, Light Reel 100 ft 612825429890
9163MN 0061000 Blue, Light Reel 1,000 ft 612825429913
9163MN 008100 Gray Reel 100 ft 612825429920
9163MN 0081000 Gray Reel 1,000 ft 612825429937
9163MN 004100 Yellow Reel 100 ft 612825429883
9163MN 0041000 Yellow Reel 1,000 ft 612825429906