Product Number: 1348F

CC-Link Movable Cable 3C0.5mm² PE/TCBS/PVC

CC-Link, Movable Cable 3 Conductor 0.5 mm² (3x33x0.08mm) Bare Copper, PE Insulation, Tinned Copper Braid Shield, PVC Outer Jacket, VW-1

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

This CC-Link certified cable constructed with class 6 conductor can be suitable for highly flexible applications like drag chains, cable carriers & moving machinery parts.

Conductor

AWG Stranding Material
0.5 mm² 99x0.08 mm BC - Bare Copper

Table Notes

3 units of 33 strands

Conductor Count

3

Insulation

Material Nominal Diameter
PE - Polyethylene 2.7 mm

Color Chart

Number Color
1 Blue
2 Yellow
3 White

Outer Shield

Type Material
Braid Tinned Copper (TC)

Outer Jacket

Material Nominal Diameter
PVC - Polyvinyl Chloride 8.0 mm

Conductor DCR

Max. Conductor DCR
37.8 Ohm/km

Capacitance

Max. Capacitance Conductor to Conductor
60 pF/m

Impedance

Nominal Characteristic Impedance
110 Ohm

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
1 MHz 1.6 dB/100m
5 MHz 5.0 dB/100m

Voltage

UL Voltage Rating
300 V RMS

Operating Temperature Range

-20°C To +80°C

Repeated Bend Test: Min Number of Bends

1150000

Repeated Bend Test: Description

± 90º Bending

Bulk Cable Weight

78 kg/km

Min. Bend Radius During Installation

80 mm

Min. Bend Radius During Operation

34 mm

Min Bend Radius (Each Coax)

64 mm

Min No. of Drag Chain Cycles

5 million

Min Flexing Radius

64 mm

CEC/C(UL) Compliance

CSA C22.2 No.210

UL Rating

300V, 80℃

UL AWM Style Compliance

UL 758 AWM 2464

Environmental Space

Indoor/Outdoor

EU Directive 2011/65/EU (RoHS 2)

Yes

EU CE Mark

Yes

Suitability - Oil Resistance

Yes

Suitability - Sunlight Resistance

Yes

UL Flammability

VW-1

Footnote

CC-Link Reference Number 1109; Please approach Belden Pre-sales team for more information: China & NA Region - [email protected]; India/SEA/ANZ Region - [email protected]

Update and Revision

Revision Number: 0.94 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.94 Revision Date: 05-31-2024

Part Numbers

Item # Color Length
1348F F64100M Brown 100 m
1348F F64305M Brown 305 m
1348F F64500M Brown 500 m